1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Helix Reamer (MT Handle) HLXTL (Part Number)

Long Helix Reamer (MT Handle) HLXTL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,550.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is HSS-Co.

Part Number
HLXTL14-45-250
HLXTL14-45-350
HLXTL14.5-45-280
HLXTL14.5-45-380
HLXTL15-45-280
HLXTL15-45-380
HLXTL15.5-45-300
HLXTL15.5-45-400
HLXTL16-45-250
HLXTL16-45-300
HLXTL16-45-400
HLXTL16.5-45-300
HLXTL16.5-45-400
HLXTL17-45-250
HLXTL17-45-300
HLXTL17-45-400
HLXTL17.5-50-300
HLXTL17.5-50-400
HLXTL18-50-300
HLXTL18-50-400
HLXTL18.5-50-300
HLXTL18.5-50-400
HLXTL19-50-300
HLXTL19-50-400
HLXTL19.5-55-300
HLXTL19.5-55-400
HLXTL20-55-300
HLXTL20-55-400
HLXTL21-55-400
HLXTL22-55-400
HLXTL23-60-400
HLXTL24-60-450
HLXTL25-60-450
HLXTL26-60-450
HLXTL27-60-450
HLXTL28-60-450
HLXTL29-60-450
HLXTL30-60-450
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Chamfer
(mm)
Length under neck
(mm)
Handle

฿ 5,550.87

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 144525010184MT1

฿ 7,709.01

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 144535010284MT1

฿ 5,939.30

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 14.54528010200MT2

฿ 7,915.63

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 14.54538010300MT2

฿ 5,943.85

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 154528010200MT2

฿ 8,299.52

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 154538010300MT2

฿ 7,652.65

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 15.54530010220MT2

฿ 9,195.72

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 15.54540010320MT2

฿ 6,406.09

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 164525010.5170MT2

฿ 7,658.72

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 164530010.5220MT2

฿ 9,965.55

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 164540010.5320MT2

฿ 8,676.09

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 16.54530010.5220MT2

฿ 11,238.33

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 16.54540010.5320MT2

฿ 6,956.13

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 174525010.5170MT2

฿ 8,682.16

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 174530010.5220MT2

฿ 11,561.31

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 174540010.5320MT2

฿ 9,191.17

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 17.55030010.5220MT2

฿ 11,758.56

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 17.55040010.5320MT2

฿ 9,611.53

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 185030010.5220MT2

฿ 12,396.33

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 185040010.5320MT2

฿ 9,711.67

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 18.55030010.5220MT2

฿ 12,913.19

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 18.55040010.5320MT2

฿ 9,719.25

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 195030010.5220MT2

฿ 13,553.08

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 195040010.5320MT2

฿ 10,233.09

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 19.55530010.5220MT2

฿ 14,954.02

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 19.55540010.5320MT2

฿ 10,240.67

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 205530010.5220MT2

฿ 15,344.24

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 205540010.5320MT2

฿ 16,878.81

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 215540010.5320MT2

฿ 18,230.97

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 225540010.5320MT2

฿ 19,955.21

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 236040011320MT2

฿ 23,680.27

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 246045011351MT3

฿ 25,159.40

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 256045011351MT3

฿ 27,021.17

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 266045011351MT3

฿ 29,072.61

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 276045011351MT3

฿ 31,252.81

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 286045011351MT3

฿ 33,935.95

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 296045011351MT3

฿ 34,790.96

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 306045011351MT3

Loading...

  1. 1

Basic Information

Shank Type Morse Taper Shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Helical
Material Cobalt HSS