1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Helix Reamer HLXL (Part Number)

Long Helix Reamer HLXL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,859.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is HSS-Co.

Part Number
HLXL8
HLXL8.01
HLXL10.01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Handle diameter
(mm)
Length under neck
(mm)

฿ 2,859.35

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 835408210

฿ 4,359.01

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 8.0135408.01210

฿ 5,329.68

D1T HSS REAMERS 1 Piece(s) 31 Day(s) 10.01405010.01200

Loading...

  1. 1

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Groove Shape Helical
Overall Length(mm) 250 Shank diameter tolerance(mm) -(0.01~0.02) Material Cobalt HSS