1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RZ Reamer RZ-S (Part Number)

RZ Reamer RZ-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,233.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chips are discharged toward the back instead of being accumulated at the bottom.
· The depth is freely controlled by adjusting the shank.

Part Number
RZ-S3
RZ-S3.01
RZ-S3.02
RZ-S3.03
RZ-S3.04
RZ-S3.05
RZ-S3.1
RZ-S3.2
RZ-S3.3
RZ-S3.4
RZ-S3.5
RZ-S3.6
RZ-S3.7
RZ-S3.8
RZ-S3.9
RZ-S3.95
RZ-S3.96
RZ-S3.97
RZ-S3.98
RZ-S3.99
RZ-S4
RZ-S4.01
RZ-S4.02
RZ-S4.03
RZ-S4.04
RZ-S4.05
RZ-S4.1
RZ-S4.2
RZ-S4.3
RZ-S4.4
RZ-S4.5
RZ-S4.6
RZ-S4.7
RZ-S4.8
RZ-S4.9
RZ-S4.95
RZ-S4.96
RZ-S4.97
RZ-S4.98
RZ-S4.99
RZ-S5
RZ-S5.01
RZ-S5.02
RZ-S5.03
RZ-S5.04
RZ-S5.05
RZ-S5.1
RZ-S5.2
RZ-S5.3
RZ-S5.4
RZ-S5.5
RZ-S5.6
RZ-S5.7
RZ-S5.8
RZ-S5.9
RZ-S5.95
RZ-S5.96
RZ-S5.97
RZ-S5.98
RZ-S5.99
RZ-S6
RZ-S6.01
RZ-S6.02
RZ-S6.03
RZ-S6.04
RZ-S6.05
RZ-S6.1
RZ-S6.2
RZ-S6.3
RZ-S6.4
RZ-S6.5
RZ-S6.6
RZ-S6.7
RZ-S6.8
RZ-S6.9
RZ-S6.95
RZ-S6.96
RZ-S6.97
RZ-S6.98
RZ-S6.99
RZ-S7
RZ-S7.01
RZ-S7.02
RZ-S7.03
RZ-S7.04
RZ-S7.05
RZ-S7.1
RZ-S7.2
RZ-S7.3
RZ-S7.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Handle length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Chamfer
(mm)
Blade diameter tolerance
(mm)

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 320608030.2+0.002~+0.006

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.0120608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.0220608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.0320608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.0420608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.0520608030.20~+0.005

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.120608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.220608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.320608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.420608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.520608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.620608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.720608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.820608030.2+0.004~+0.009

฿ 3,386.29

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.920608030.2+0.004~+0.009

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9520608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9620608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9720608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9820608030.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 3.9920608030.20~+0.005

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 425659040.2+0.004~+0.009

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.0125659040.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.0225659040.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.0325659040.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.0425659040.20~+0.005

฿ 3,424.39

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.0525659040.20~+0.005

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.125659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.225659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.325659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.425659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.525659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.625659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.725659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.825659040.2+0.004~+0.009

฿ 3,233.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.925659040.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9525659040.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9625659040.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9725659040.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9825659040.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 4.9925659040.20~+0.005

฿ 3,564.92

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.01257510050.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.02257510050.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.03257510050.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.04257510050.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.05257510050.20~+0.005

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.1257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.2257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.3257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.4257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.5257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.6257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.7257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.8257510050.2+0.004~+0.009

฿ 3,729.15

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.9257510050.2+0.004~+0.009

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.95257510050.20~+0.005

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.96257510050.20~+0.005

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.97257510050.20~+0.005

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.98257510050.20~+0.005

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 5.99257510050.20~+0.005

฿ 3,805.34

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6258511060.3+0.004~+0.009

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.01258511060.30~+0.005

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.02258511060.30~+0.005

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.03258511060.30~+0.005

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.04258511060.30~+0.005

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.05258511060.30~+0.005

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.1258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.2258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.3258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.4258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.5258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.6258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.7258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.8258511060.3+0.006~+0.012

฿ 4,036.58

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.9258511060.3+0.006~+0.012

฿ 4,372.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.95258511060.30~+0.005

฿ 4,372.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.96258511060.30~+0.005

฿ 4,372.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.97258511060.30~+0.005

฿ 4,372.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.98258511060.30~+0.005

฿ 4,372.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 6.99258511060.30~+0.005

฿ 4,073.91

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 72510012570.3+0.006~+0.012

฿ 4,746.67

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.012510012570.30~+0.005

฿ 4,746.67

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.022510012570.30~+0.005

฿ 4,746.67

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.032510012570.30~+0.005

฿ 4,746.67

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.042510012570.30~+0.005

฿ 4,746.67

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.052510012570.30~+0.005

฿ 4,532.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.12510012570.3+0.006~+0.012

฿ 4,532.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.22510012570.3+0.006~+0.012

฿ 4,532.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.32510012570.3+0.006~+0.012

฿ 4,532.96

D1T HSS REAMERS 1 Piece(s) 6 Day(s) 7.42510012570.3+0.006~+0.012

Loading...

Basic Information

Shank Type Straight shank work material General steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Groove Shape Spiral
Number of flutes 4 Material Cobalt HSS