(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smoke Resistant Wall Hanging Nonflammable Half Clear

Smoke Resistant Wall Hanging Nonflammable Half Clear

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,728.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-HC050010 SALE
TS-HC050050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 16,728.84

฿ 14,932.16

PARTITION 1 Piece(s) 40 Day(s) 0.5×10 4560343441268 438-5756 1800 1 Roll

฿ 47,211.60

฿ 43,217.50

PARTITION 1 Piece(s) 40 Day(s) 0.5×50 4560343441275 438-5764 8750 1 Roll

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.27
  • Color
    semi-transparent
  • Shape
    Roll Model
  • Color Details
    Semi-Transparent
  • Tensile Strength
    Length 1,490 N, Width 950 N/3 cm
  • Light Transmittance
    59%
  • Amount Of Content
    1 Roll

Product Description

[Features]
·A semi-transparent non-combustible sheet with glass fiber base cloth.
·Welding/ heat welding is possible.
[Applications]
·Partition for smoke-proof hanging walls.
[Materials]
·glass base fabric + vinyl chloride

Part Number
TS-HC050010 SALE
TS-HC050050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 16,728.84

฿ 14,932.16

PARTITION 1 Piece(s) 40 Day(s) 0.5×10 4560343441268 438-5756 1800 1 Roll

฿ 47,211.60

฿ 43,217.50

PARTITION 1 Piece(s) 40 Day(s) 0.5×50 4560343441275 438-5764 8750 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1