(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS-AGF095001 |
TS-AGF095010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
JAN Code | Trusco Code | Mass (g) |
Length (m) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,841.44 |
PARTITION | 1 Piece(s) | 40 Day(s) | 0.95×1 | 4560343441374 | 441-7224 | 315 | 1000 | 1 Roll | ||
฿ 40,162.99 ฿ 34,500.01 |
PARTITION | 1 Piece(s) | 40 Day(s) | 0.95×10 | 4560343441381 | 441-7232 | 3150 | 10000 | 1 Roll |
[Features]
· Aluminum foil on one side provides superior heat shielding.
· Glass cloth provides superior heat resistance.
· Flame-resistant fiber felt provides superior flame retardance, with effective temperature retention and heat insulation.
[Applications]
· As heat insulation material, flameproof material, sound absorption material, curtain material.
[Materials]
· Flame-resistant fiber felt with aluminum on one side and a glass cloth core
Part Number |
---|
TS-AGF095001 |
TS-AGF095010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
JAN Code | Trusco Code | Mass (g) |
Length (m) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,841.44 |
PARTITION | 1 Piece(s) | 40 Day(s) | 0.95×1 | 4560343441374 | 441-7224 | 315 | 1000 | 1 Roll | ||
฿ 40,162.99 ฿ 34,500.01 |
PARTITION | 1 Piece(s) | 40 Day(s) | 0.95×10 | 4560343441381 | 441-7232 | 3150 | 10000 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?