(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS-AP5451147001 |
TS-AP5451147010 |
TS-AP5451147050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,180.40 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×1 | 4560343441336 | 441-7283 | 850 | 1 Roll | ||
฿ 100,760.56 ฿ 73,625.74 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×10 | 4560343441329 | 441-7291 | 8500 | 1 Roll | ||
฿ 378,051.86 ฿ 258,927.72 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×50 | 4560343441312 | 441-7305 | 43000 | 1 Roll |
[Features]
· A flame-resistant fiber fabric directly laminated with aluminum foil with a special surface treatment, the material resists tearing even when in contact with high temperature scattered objects, and resists peeling.
· Aluminum foil provides excellent heat reflectivity.
[Applications]
· For protection of factory machinery.
· For curtains/partitions inside factories.
· Work uniforms, gloves at steel plants, commercial kitchens, foundries
· Material for firefighters equipment
[Materials]
· Sheet is rayon flame-resistant fiber fabric with aluminum foil directly laminated on
· One side: Reflective aluminum
Part Number |
---|
TS-AP5451147001 |
TS-AP5451147010 |
TS-AP5451147050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Length (m) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,180.40 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×1 | 4560343441336 | 441-7283 | 850 | 1 Roll | ||
฿ 100,760.56 ฿ 73,625.74 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×10 | 4560343441329 | 441-7291 | 8500 | 1 Roll | ||
฿ 378,051.86 ฿ 258,927.72 |
PARTITION | 1 Piece(s) | 40 Day(s) | 1.47×50 | 4560343441312 | 441-7305 | 43000 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?