(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TS Aluprotec 4585

TS Aluprotec 4585

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,611.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-AP4585147001 SALE
TS-AP4585147010 SALE
TS-AP4585147050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 14,611.03

฿ 11,433.13

PARTITION 1 Piece(s) 40 Day(s) 1.47×1 4560343441305 441-7259 560 1 Roll

฿ 145,633.82

฿ 100,880.55

PARTITION 1 Piece(s) 40 Day(s) 1.47×10 4560343441299 441-7267 5600 1 Roll

฿ 560,544.47

฿ 386,719.63

PARTITION 1 Piece(s) 40 Day(s) 1.47×50 4560343441282 441-7275 37500 1 Roll

Basic Specifications

Product Description

[Features]
· A flame-resistant fiber fabric directly laminated with aluminum foil with a special surface treatment, the material resists tearing even when in contact with high temperature scattered objects, and resists peeling.
· Exhibits superior heat insulation (protection from conductive, radiative and convective heat).
· Superior durability.
[Applications]
· For protection of factory machinery.
· For curtains/partitions inside factories.
· Work uniforms, gloves at steel plants, commercial kitchens, and foundries
· Material for firefighters equipment
[Materials]
· Base cloth: Blended fabrics of flame-resistant fiber and aramid fiber
· One face: reflective aluminum

Part Number
TS-AP4585147001 SALE
TS-AP4585147010 SALE
TS-AP4585147050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 14,611.03

฿ 11,433.13

PARTITION 1 Piece(s) 40 Day(s) 1.47×1 4560343441305 441-7259 560 1 Roll

฿ 145,633.82

฿ 100,880.55

PARTITION 1 Piece(s) 40 Day(s) 1.47×10 4560343441299 441-7267 5600 1 Roll

฿ 560,544.47

฿ 386,719.63

PARTITION 1 Piece(s) 40 Day(s) 1.47×50 4560343441282 441-7275 37500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Aluminum foil is laminated directly on blended fabric of PAN type fire resistant fiber and para type aramid fiber, special surface treatment, making difficult to pierce hole and difficult to peel off even when it come into contact with high temperature debris.

Usage

●For protection of factory machine. 
●For in-factory curtains/partition.

Specification

●Color:Silver/Dark Green
●SPQ (roll):1

Materials

●Base Fabric: Blended Fabric of PAN Type Flame Resistant Textile Fiber and Para System Aramide Fiber