(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Partition M Sheet (Fireproof Anti-Static Type)

Sheet Partition M Sheet (Fireproof Anti-Static Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SMK5430

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.42
  • Width x Length(m)
    5.4×3
  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Detail Type
    Flameproof/Antistatic
  • Grommet Number(Piece)
    19
  • Grommet Pitch(cm)
    300
  • Color Details
    Transparency
  • Trusco Code
    458-0346
  • Mass(g)
    6800
  • Tensile Strength
    Vertical 460.6 N, Horizontal 460.6 N
  • Extensibility
    Length 19 %, Width 22 %
  • Rupture Extensibility
    Vertical 186.2 N, Horizontal 186.2 N
  • Amount Of Content
    1 pc.
Part Number
SMK5430 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,805.00

฿ 21,900.60

PARTITION 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.42
  • Width x Length(m)
    5.4×3
  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Detail Type
    Flameproof/Antistatic
  • Grommet Number(Piece)
    19
  • Grommet Pitch(cm)
    300
  • Color Details
    Transparency
  • Trusco Code
    458-0346
  • Mass(g)
    6800
  • Tensile Strength
    Vertical 460.6 N, Horizontal 460.6 N
  • Extensibility
    Length 19 %, Width 22 %
  • Rupture Extensibility
    Vertical 186.2 N, Horizontal 186.2 N
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Sheet with flameproof/anti-static functionality.
[Applications]
· Partitions on work sites, inside warehouses, etc.
[Materials]
· Threaded PVC film

Specifications of SMK5430

  • Product Model
    Flameproof Sheet
  • Thickness(mm)
    0.42
  • Width x Length(m)
    5.4×3
  • Color
    semi-transparent
  • Shape
    Foldable Type
  • Detail Type
    Flameproof/Antistatic
  • Grommet Number(Piece)
    19
  • Grommet Pitch(cm)
    300
  • Color Details
    Transparency
  • Trusco Code
    458-0346
  • Mass(g)
    6800
  • Tensile Strength
    Vertical 460.6 N, Horizontal 460.6 N
  • Extensibility
    Length 19 %, Width 22 %
  • Rupture Extensibility
    Vertical 186.2 N, Horizontal 186.2 N
  • Amount Of Content
    1 pc.
Part Number
SMK5430 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 23,805.00

฿ 21,900.60

PARTITION 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1