(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Saving Supported No Rain Partition Curtain

Power Saving Supported No Rain Partition Curtain

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 701.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-350
B-351
B-360
B-361
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Detail Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 706.67

PARTITION 1 Piece(s) - 10 Day(s) 0.8 - 4903599084214 431-5359 310 1 Bag (1 Sheets)

฿ 5,020.00

PARTITION 1 Pack(s)

7 Pieces Per Package

10 Day(s) 0.8 - 4903599084221 431-5367 2170 1 Bag (7 Sheets)

฿ 701.10

PARTITION 1 Piece(s) - 12 Day(s) 0.5 Silhouette 4903599084238 431-5375 170 1 Bag (1 Sheets)

฿ 4,630.00

PARTITION 1 Pack(s)

7 Pieces Per Package

12 Day(s) 0.5 Silhouette 4903599084245 431-5383 1190 1 Bag (7 Sheets)

Basic Specifications

Product Description

Processed transparent sheet for partitions (curtains).
[Features]
· The upper section is reinforced with hard cores (at 20 cm intervals) for a bellows effect when opening/closing.
· Can be freely cut to length, and the sides feature Magic Tape.
· Free-hanging curtain type that is easy to open/close.
[Applications]
· Partitioning in open spaces, rooms, warehouses, etc.
· Increases indoor air conditioning efficiency, meaning it can be used as a part of power-saving initiatives.

Part Number
B-350
B-351
B-360
B-361
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Detail Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 706.67

PARTITION 1 Piece(s) - 10 Day(s) 0.8 - 4903599084214 431-5359 310 1 Bag (1 Sheets)

฿ 5,020.00

PARTITION 1 Pack(s)

7 Pieces Per Package

10 Day(s) 0.8 - 4903599084221 431-5367 2170 1 Bag (7 Sheets)

฿ 701.10

PARTITION 1 Piece(s) - 12 Day(s) 0.5 Silhouette 4903599084238 431-5375 170 1 Bag (1 Sheets)

฿ 4,630.00

PARTITION 1 Pack(s)

7 Pieces Per Package

12 Day(s) 0.5 Silhouette 4903599084245 431-5383 1190 1 Bag (7 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1