(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strip Model, Door Curtain, Miel (Anti-Static)

Strip Model, Door Curtain, Miel (Anti-Static)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Vinyl products tend to shrink after processing. When cutting, make the product 3% longer on either side than the intended final length. (It is recommended that the product is cut longer than needed, mounted, and then re-cut in situ.)
  • From :
    ฿ 16,028.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MI-230-30 SALE
MI-330-30 SALE
MIOR-230-30 SALE
MIOR-330-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Trusco Code Specifications Mass
(Kg)
Color Details Anti-static type Amount Of Content

฿ 16,028.00

฿ 14,745.76

PARTITION 1 Piece(s) 40 Day(s) 3 semi-transparent 455-7026 General anti-static 25 Transparency - 1 Roll

฿ 35,878.00

฿ 22,169.02

PARTITION 1 Piece(s) 40 Day(s) 1.3 semi-transparent 455-7042 General anti-static 37 Transparency - 1 Roll

฿ 17,621.00

฿ 16,211.32

PARTITION 1 Piece(s) 40 Day(s) 1.3 Other 455-7051 Insecticidal Control 25 Orange - 1 Roll

฿ 26,356.00

฿ 24,247.52

PARTITION 1 Piece(s) 40 Day(s) 1.3 Other 455-7069 Insecticidal Control 37 Orange Anti-static type 1 Roll

Basic Specifications

Product Description

[Features]
· Creates comfortable work environments conducive to work. Effective at energy saving. Ideal for soft PVC partitions/door curtains.
· The coating of the dedicated metal fixture is environmentally friendly and does not use hexavalent chromium.
[Applications]
· As a curtain or partition for entrances/exits to plants, warehouses, etc.
[Materials]
· Sheet: Polyvinyl chloride (PVC)
· Dedicated metal fixture: Steel

Part Number
MI-230-30 SALE
MI-330-30 SALE
MIOR-230-30 SALE
MIOR-330-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Trusco Code Specifications Mass
(Kg)
Color Details Anti-static type Amount Of Content

฿ 16,028.00

฿ 14,745.76

PARTITION 1 Piece(s) 40 Day(s) 3 semi-transparent 455-7026 General anti-static 25 Transparency - 1 Roll

฿ 35,878.00

฿ 22,169.02

PARTITION 1 Piece(s) 40 Day(s) 1.3 semi-transparent 455-7042 General anti-static 37 Transparency - 1 Roll

฿ 17,621.00

฿ 16,211.32

PARTITION 1 Piece(s) 40 Day(s) 1.3 Other 455-7051 Insecticidal Control 25 Orange - 1 Roll

฿ 26,356.00

฿ 24,247.52

PARTITION 1 Piece(s) 40 Day(s) 1.3 Other 455-7069 Insecticidal Control 37 Orange Anti-static type 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1