(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Denim Carrying Case (For use with PCs and tablets) (TDC-P201)

Denim Carrying Case (For use with PCs and tablets) (TDC-P201)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDC-P101
TDC-P102
TDC-P201
TDC-P202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Shape JAN Code Trusco Code Mass
(g)
Applicable Size File Size Amount Of Content

฿ 1,560.00

TOOL BAGS 1 Piece(s) 10 Day(s) 260 350 20 No cover for Notebook PC 4989999390346 769-0037 294 Up to 13 inches A4 1 pc.

฿ 1,658.71

TOOL BAGS 1 Piece(s) 12 Day(s) 255 345 35 With cover for Notebook PC 4989999390353 769-0045 304 Up to 13 inches A5 1 pc.

฿ 1,260.39

TOOL BAGS 1 Piece(s) 10 Day(s) 210 290 20 Without Cover for Tablet Terminal 4989999390360 769-0053 164 Up to 10.1 Inches A5 1 pc.

฿ 1,360.00

TOOL BAGS 1 Piece(s) 12 Day(s) 225 290 35 With Cover for Tablet Terminal 4989999390377 769-0061 212 Up to 10.1 Inches A5 1 pc.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Case
  • Color
    Black
  • Material
    Cotton, Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A PC case that uses durable denim fabric.
· A charger, memory card, smartphone or the like can be stored in the front pocket.
· Can also be used as an inner bag.
· Cushioning material inside.
· Since it is made of denim fabric, the more you use it, the better it gets.
· It is compatible with notebook PCs up to 13-inch.
[Material]
· Cotton, Polyester

Part Number
TDC-P101
TDC-P102
TDC-P201
TDC-P202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Depth
(mm)
Shape JAN Code Trusco Code Mass
(g)
Applicable Size File Size Amount Of Content

฿ 1,560.00

TOOL BAGS 1 Piece(s) 10 Day(s) 260 350 20 No cover for Notebook PC 4989999390346 769-0037 294 Up to 13 inches A4 1 pc.

฿ 1,658.71

TOOL BAGS 1 Piece(s) 12 Day(s) 255 345 35 With cover for Notebook PC 4989999390353 769-0045 304 Up to 13 inches A5 1 pc.

฿ 1,260.39

TOOL BAGS 1 Piece(s) 10 Day(s) 210 290 20 Without Cover for Tablet Terminal 4989999390360 769-0053 164 Up to 10.1 Inches A5 1 pc.

฿ 1,360.00

TOOL BAGS 1 Piece(s) 12 Day(s) 225 290 35 With Cover for Tablet Terminal 4989999390377 769-0061 212 Up to 10.1 Inches A5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1