(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Switch-Use Nameplate

Snap Switch-Use Nameplate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S40-1
S50-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Amount Of Content

฿ 185.00

SIGN PLATES 1 Piece(s) 1 Day(s) 20 40 4560343371718 438-5039 1 pc.

฿ 216.59

SIGN PLATES 1 Piece(s) 1 Day(s) 25 50 4560343371725 438-5047 1 pc.

Basic Specifications

  • Product Type
    Other
  • Thickness(mm)
    2
  • Hole Diameter(mm)
    φ12.5
  • Display Content
    On / Off
  • Text Color
    Black
  • Mass(g)
    1
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Font: Round Gothic (JIS font)
[Applications]
· Mounted on a switchboard, power distribution board, control panel, electric communication device or industrial machinery, etc. to display the name, application and function.
[Material]
· Clear acrylic (white coating on rear surface)

Part Number
S40-1
S50-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
JAN Code Trusco Code Amount Of Content

฿ 185.00

SIGN PLATES 1 Piece(s) 1 Day(s) 20 40 4560343371718 438-5039 1 pc.

฿ 216.59

SIGN PLATES 1 Piece(s) 1 Day(s) 25 50 4560343371725 438-5047 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Installed on a switchboard, distribution board, control panel, telecommunications equipment, industrial machinery, etc., and displays its name, applications and function.

Specification

●Display Contents:On Off
●Character Color:Black
●Hole Diameter(mm):Φ12.5
●SPQ(sheet):20

Materials

●Transparent Acrylic(back side white coating)