(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Touch Pin Set (Non-Magnetic Type) (TL3SAET)

Soft Touch Pin Set (Non-Magnetic Type) (TL3SAET)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TL00SAET
TL3SAET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Amount Of Content

฿ 2,225.00

TWEEZERS 1 Piece(s) 1 Day(s) 498-2029 1 pc.

฿ 2,518.33

TWEEZERS 1 Piece(s) 1 Day(s) 498-2134 1 pc.

Basic Specifications

Product Description

[Features]
· Electrostatic discharge (ESD) specifications.
· Comfortable and soft grip with a tough blade tip.
[Applications]
· For electronic work.
· For fine work.
· For precision work.
[Material]
· Stainless steel

Part Number
TL00SAET
TL3SAET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Amount Of Content

฿ 2,225.00

TWEEZERS 1 Piece(s) 1 Day(s) 498-2029 1 pc.

฿ 2,518.33

TWEEZERS 1 Piece(s) 1 Day(s) 498-2134 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Anti-static(ESD) Specification.
●A tough blade edge with comfortable and soft grip.

Specification

●Total Length(mm):120
●SPQ(piece):1

Materials

●Stainless Steel