(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrist Strap Tester 746

Wrist Strap Tester 746

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 746

  • Product Type
    Wrist Strap Tester
  • Width(mm)
    95
  • Depth(mm)
    33
  • Height(mm)
    158
  • Measuring Range
    LOW:<750kΩ、GOOD:750kΩ~10MΩ、HIGH:>10MΩ
  • Power Supply
    9 V Alkaline battery x 1 (sold separately)
  • JAN Code
    0051138375980
  • Trusco Code
    169-6351
  • Internal Capacity
    1 pc.
Part Number
746 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 42,357.00

฿ 38,968.44

STATIC FINDERS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap Tester
  • Width(mm)
    95
  • Depth(mm)
    33
  • Height(mm)
    158
  • Measuring Range
    LOW:<750kΩ、GOOD:750kΩ~10MΩ、HIGH:>10MΩ
  • Power Supply
    9 V Alkaline battery x 1 (sold separately)
  • JAN Code
    0051138375980
  • Trusco Code
    169-6351
  • Internal Capacity
    1 pc.

Specifications of 746

  • Product Type
    Wrist Strap Tester
  • Width(mm)
    95
  • Depth(mm)
    33
  • Height(mm)
    158
  • Measuring Range
    LOW:<750kΩ、GOOD:750kΩ~10MΩ、HIGH:>10MΩ
  • Power Supply
    9 V Alkaline battery x 1 (sold separately)
  • JAN Code
    0051138375980
  • Trusco Code
    169-6351
  • Internal Capacity
    1 pc.
Part Number
746 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 42,357.00

฿ 38,968.44

STATIC FINDERS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1