(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IG-301JF |
IZ-C301 |
IZ-JAC1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Details Type | Maximum air flow (m³/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
JAN Code | Trusco Code | Specifications | Ion Balance | Ozone Generation Amount | Input Power Supply (V) |
Power Consumption (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,440.00 |
STATIC ELIMINATORS | 1 Piece(s) | 19 Day(s) | - | - | 2.9 | 452 | 156 | 142 | 4974019823171 | 759-0881 | Power Supply: 100 AC (when adapter is used) | ±10 V | 0.005ppm or Less | DC24±10% | 3.1~19.2 | 1 unit | ||
฿ 999,999,999.00 |
STATIC ELIMINATORS | 1 Piece(s) | Quote | Option | Replacement Plasma Cluster Ion Generation Unit | - | 236 | 62 | 62.5 | 4974019832043 | 759-0890 | - | - | - | - | - | 1 pc. | ||
฿ 999,999,999.00 |
STATIC ELIMINATORS | 1 Piece(s) | Quote | Option | AC Adapter | - | 36 | 53 | 73 | 4974019832036 | 759-0903 | - | - | - | - | - | 1 pc. |
Part Number |
---|
IG-301JF |
IZ-C301 |
IZ-JAC1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Details Type | Maximum air flow (m³/min) |
Width (mm) |
Depth (mm) |
Height (mm) |
JAN Code | Trusco Code | Specifications | Ion Balance | Ozone Generation Amount | Input Power Supply (V) |
Power Consumption (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64,440.00 |
STATIC ELIMINATORS | 1 Piece(s) | 19 Day(s) | - | - | 2.9 | 452 | 156 | 142 | 4974019823171 | 759-0881 | Power Supply: 100 AC (when adapter is used) | ±10 V | 0.005ppm or Less | DC24±10% | 3.1~19.2 | 1 unit | ||
฿ 999,999,999.00 |
STATIC ELIMINATORS | 1 Piece(s) | Quote | Option | Replacement Plasma Cluster Ion Generation Unit | - | 236 | 62 | 62.5 | 4974019832043 | 759-0890 | - | - | - | - | - | 1 pc. | ||
฿ 999,999,999.00 |
STATIC ELIMINATORS | 1 Piece(s) | Quote | Option | AC Adapter | - | 36 | 53 | 73 | 4974019832036 | 759-0903 | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?