(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Solder KR-19 (Sn60)

Thread Solder KR-19 (Sn60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,793.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KR19-05
KR19-08
KR19-065
KR19-10
KR19-12
KR19-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,793.98

FLUX 1 Piece(s) 1 Day(s) 0.5 4942512100013 116-7031 500 1 Roll

฿ 6,125.21

FLUX 1 Piece(s) 1 Day(s) 0.8 4942512100051 116-7057 1000 1 Roll

฿ 5,443.59

FLUX 1 Piece(s) 1 Day(s) 0.65 4942512100037 116-7049 800 1 Roll

฿ 5,871.93

FLUX 1 Piece(s) 1 Day(s) 1 4942512100075 116-7065 1000 1 Roll

฿ 5,756.67

FLUX 1 Piece(s) 1 Day(s) 1.2 4942512100099 116-7073 1000 1 Roll

฿ 5,570.41

FLUX 1 Piece(s) 1 Day(s) 1.6 4942512100112 116-7081 1000 1 Roll

Basic Specifications

  • Lead Free
    ×
  • Product Type
    Thread Solder
  • Flux (With Resin)
    Enter
  • Fusing point(°C)
    183~190
  • Flux
    MIL-RA Class, JIS A Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Used for soldering of stainless steel terminals and various plated parts, such as bimetal and nickel plating.
[Applications]
· Wiring/connection of electric and electronic equipment and attaching terminals.
[Material]
· Alloy composition: tin content ratio 60%, lead 40%

Part Number
KR19-05
KR19-08
KR19-065
KR19-10
KR19-12
KR19-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,793.98

FLUX 1 Piece(s) 1 Day(s) 0.5 4942512100013 116-7031 500 1 Roll

฿ 6,125.21

FLUX 1 Piece(s) 1 Day(s) 0.8 4942512100051 116-7057 1000 1 Roll

฿ 5,443.59

FLUX 1 Piece(s) 1 Day(s) 0.65 4942512100037 116-7049 800 1 Roll

฿ 5,871.93

FLUX 1 Piece(s) 1 Day(s) 1 4942512100075 116-7065 1000 1 Roll

฿ 5,756.67

FLUX 1 Piece(s) 1 Day(s) 1.2 4942512100099 116-7073 1000 1 Roll

฿ 5,570.41

FLUX 1 Piece(s) 1 Day(s) 1.6 4942512100112 116-7081 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1