(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KR19-SHRMA-05 |
KR19-SHRMA-08 |
KR19-SHRMA-065 |
KR19-SHRMA-10 |
KR19-SHRMA-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,160.38 |
FLUX | 1 Piece(s) | 12 Day(s) | 0.5 | 4942512100570 | 215-1146 | 500 | 1 Roll | ||
฿ 5,100.35 |
FLUX | 1 Piece(s) | 10 Day(s) | 0.8 | 4942512100617 | 215-1162 | 1000 | 1 Roll | ||
฿ 4,542.77 |
FLUX | 1 Piece(s) | 19 Day(s) | 0.65 | 4942512100594 | 215-1154 | 800 | 1 Roll | ||
฿ 6,003.17 |
FLUX | 1 Piece(s) | 10 Day(s) | 1 | 4942512100631 | 215-1171 | 1000 | 1 Roll | ||
฿ 4,655.29 |
FLUX | 1 Piece(s) | 12 Day(s) | 1.6 | 4942512100679 | 215-1197 | 1000 | 1 Roll |
[Features]
· RMA type.
· Scattering prevention-type.
· Flux residue is transparent and clean.
[Applications]
· Optimal for robot soldering work.
[Material]
· Alloy composition (tin: 60%, lead: 40%)
Part Number |
---|
KR19-SHRMA-05 |
KR19-SHRMA-08 |
KR19-SHRMA-065 |
KR19-SHRMA-10 |
KR19-SHRMA-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,160.38 |
FLUX | 1 Piece(s) | 12 Day(s) | 0.5 | 4942512100570 | 215-1146 | 500 | 1 Roll | ||
฿ 5,100.35 |
FLUX | 1 Piece(s) | 10 Day(s) | 0.8 | 4942512100617 | 215-1162 | 1000 | 1 Roll | ||
฿ 4,542.77 |
FLUX | 1 Piece(s) | 19 Day(s) | 0.65 | 4942512100594 | 215-1154 | 800 | 1 Roll | ||
฿ 6,003.17 |
FLUX | 1 Piece(s) | 10 Day(s) | 1 | 4942512100631 | 215-1171 | 1000 | 1 Roll | ||
฿ 4,655.29 |
FLUX | 1 Piece(s) | 12 Day(s) | 1.6 | 4942512100679 | 215-1197 | 1000 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?