(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P-THP-D33 |
P-THP-D34 |
P-THP-D35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Usable thickness (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 283.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 1 | 4989999363791 | 754-0078 | 1 Pack (500 pcs) | ||
฿ 296.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 1.5 | 4989999363807 | 754-0086 | 1 Pack (500 pcs) | ||
฿ 333.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 2 | 4989999363814 | 754-0094 | 1 Pack (500 pcs) |
[Features]
· It is a small sized one-sided eyelet with 3 mm O.D.
[Applications]
· Suitable for electric substrates and electronic parts.
[Material]
· Brass
Part Number |
---|
P-THP-D33 |
P-THP-D34 |
P-THP-D35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Usable thickness (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 283.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 1 | 4989999363791 | 754-0078 | 1 Pack (500 pcs) | ||
฿ 296.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 1.5 | 4989999363807 | 754-0086 | 1 Pack (500 pcs) | ||
฿ 333.00 |
EYELET RING | 1 Pack(s) |
500 Pieces Per Package |
1 Day(s) | 2 | 4989999363814 | 754-0094 | 1 Pack (500 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?