(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Rivet, Aluminum HR-Type Rivet (Aluminum/Steel)

Blind Rivet, Aluminum HR-Type Rivet (Aluminum/Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,815.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TAP-D43HR
TAP-D45HR
TAP-D54HR
TAP-D56HR
TAP-D64HR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Flange diameter
(mm)
Pilot Hole Dia.
(mm)
Rivet diameter
(mm)
Shear Load
(N)
Tensile Load
(N)
Amount Of Content

฿ 1,815.99

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4536178140508 217-0507 1054 1.0~4.8 11.2 6.4 3.4 3.2 690 1030 1 Box (1000 pcs)

฿ 2,181.63

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 4536178141505 217-0515 1196 4.0–8.0 14.6 6.4 3.4 3.2 690 1030 1 Box (1000 pcs)

฿ 2,007.65

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4536178142502 217-0523 1798 1.2~6.4 14.0 8.0 4.2 4.0 1150 1680 1 Box (1000 pcs)

฿ 2,309.55

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 4536178143509 217-0531 1968 4.8~9.6 17.8 8.0 4.2 4.0 1150 1680 1 Box (1000 pcs)

฿ 3,249.68

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 4536178144506 217-0540 3142 1.6~6.4 14.6 9.6 5.0 4.8 1600 2360 1 Box (1000 pcs)

Basic Specifications

  • Amount Of Content
    1 Box (1000 pcs)

Product Description

[Features]
· A wide range of board thicknesses can be fastened with just one size.
· The special rivet body shape strongly fixes the mandrel head after fastening.
· The strong fastening force and large buckling diameter delivers strong pressure bonding force and drawing force.
[Applications]
· Automobile body plates, electric machine plates, etc.
[Materials]
· Rivet main body (flange): Aluminum (A5052)
· Mandrel (shaft): Steel (hard steel wire)

Part Number
TAP-D43HR
TAP-D45HR
TAP-D54HR
TAP-D56HR
TAP-D64HR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Flange diameter
(mm)
Pilot Hole Dia.
(mm)
Rivet diameter
(mm)
Shear Load
(N)
Tensile Load
(N)
Amount Of Content

฿ 1,815.99

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4536178140508 217-0507 1054 1.0~4.8 11.2 6.4 3.4 3.2 690 1030 1 Box (1000 pcs)

฿ 2,181.63

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 4536178141505 217-0515 1196 4.0–8.0 14.6 6.4 3.4 3.2 690 1030 1 Box (1000 pcs)

฿ 2,007.65

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 4536178142502 217-0523 1798 1.2~6.4 14.0 8.0 4.2 4.0 1150 1680 1 Box (1000 pcs)

฿ 2,309.55

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

20 Day(s) 4536178143509 217-0531 1968 4.8~9.6 17.8 8.0 4.2 4.0 1150 1680 1 Box (1000 pcs)

฿ 3,249.68

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 4536178144506 217-0540 3142 1.6~6.4 14.6 9.6 5.0 4.8 1600 2360 1 Box (1000 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1