(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug UX Plug

Nylon Plug UX Plug

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Ordinary concrete Fc 20 N/mm2 regulated punching. (Chips are removed) Thread length projecting over the thread diameter from the plug tip. Loads, etc. may change depending on various conditions. Requires safety factor considerations.
  • From :
    ฿ 646.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
62756
72095
77870
94722
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 928.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2.4 35 6 6 4006209627563 494-2019 88 6 45 1 Box (100 pcs)

฿ 985.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 2.5 50 6 6 4006209720950 494-2027 127 6 60 1 Box (100 pcs)

฿ 1,273.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 2.5 50 8 8 4006209778708 494-2035 209 8 60 1 Box (100 pcs)

฿ 646.48

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2.1 30 5 5 4006209947227 494-2116 63.4 5 40 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Plug
  • Conforming product
    Wood Screw / Tapping Screw
  • Amount Of Content
    1 Box (100 pcs)

Product Description

[Features]
· The latest version of the Fischer Plug Anchor S type.
· Anti-rotation function is ideal for various types of building materials.
· Used screw diameters are 4-5 mm.
[Applications]
· For concrete and ALC.
[Material]
· Polyamide Resin PA6 (Nylon 6)

Part Number
62756
72095
77870
94722
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 928.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2.4 35 6 6 4006209627563 494-2019 88 6 45 1 Box (100 pcs)

฿ 985.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 2.5 50 6 6 4006209720950 494-2027 127 6 60 1 Box (100 pcs)

฿ 1,273.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 2.5 50 8 8 4006209778708 494-2035 209 8 60 1 Box (100 pcs)

฿ 646.48

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

12 Day(s) 2.1 30 5 5 4006209947227 494-2116 63.4 5 40 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1