(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug M-S Plug (50152)

Nylon Plug M-S Plug (50152)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50152
50153
50154
50155
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 1,294.49

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

10 Day(s) 2.1 40 8 8 4006209501528 494-1713 115.1 6 55 1 Box (100 pcs)

฿ 1,145.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

10 Day(s) 3.8 50 10 10 4006209501535 494-1721 113.1 8 70 1 Box (50 pcs)

฿ 1,186.00

NYLON PLUG 1 Pack(s)

20 Pieces Per Package

10 Day(s) 4.6 70 14 14 4006209501542 494-1730 145.9 10 90 1 Box (20 pcs)

฿ 787.64

NYLON PLUG 1 Pack(s)

10 Pieces Per Package

10 Day(s) 7.7 80 16 16 4006209501559 494-1748 91 12 100 1 Box (10 pcs)

Basic Specifications

  • Product Type
    Plug
  • Conforming product
    Meter screw

Product Description

[Features]
· Plastic anchor that can be used with full threads.
[Applications]
· For concrete and ALC.
[Material]
· Polyamide Resin PA6 (Nylon 6)

Part Number
50152
50153
50154
50155
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 1,294.49

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

10 Day(s) 2.1 40 8 8 4006209501528 494-1713 115.1 6 55 1 Box (100 pcs)

฿ 1,145.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

10 Day(s) 3.8 50 10 10 4006209501535 494-1721 113.1 8 70 1 Box (50 pcs)

฿ 1,186.00

NYLON PLUG 1 Pack(s)

20 Pieces Per Package

10 Day(s) 4.6 70 14 14 4006209501542 494-1730 145.9 10 90 1 Box (20 pcs)

฿ 787.64

NYLON PLUG 1 Pack(s)

10 Pieces Per Package

10 Day(s) 7.7 80 16 16 4006209501559 494-1748 91 12 100 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1