(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug, Mongo Multi Plug (Made of Nylon) (MM635B)

Nylon Plug, Mongo Multi Plug (Made of Nylon) (MM635B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MM1060B
MM635B
MM850B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 543.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 60 10 10 10 4963202043168 126-0651 9.50 75 200 1PK (30 pcs.)

฿ 538.95

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 35 6 6 6 4963202043083 124-6666 1.17 45 170 1PK (100 pcs.)

฿ 542.05

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 8 8 8 4963202043120 124-6674 4.12 65 190 1PK (50 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Applicable Part
    Wood Screw, Tapping Screw

Product Description

[Features]
· A multipurpose plug that can be used for both hollow walls and concrete/ALC.
[Applications]
· Hollow walls, concrete and ALC.
[Materials]
· Nylon

Part Number
MM1060B
MM635B
MM850B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 543.60

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 60 10 10 10 4963202043168 126-0651 9.50 75 200 1PK (30 pcs.)

฿ 538.95

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 35 6 6 6 4963202043083 124-6666 1.17 45 170 1PK (100 pcs.)

฿ 542.05

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 8 8 8 4963202043120 124-6674 4.12 65 190 1PK (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1