(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Plug (Truss Head, Stainless Steel Screw)

Eccentric Plug (Truss Head, Stainless Steel Screw)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 648.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST428
ST630
ST645
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Outer Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

75 Pieces Per Package

12 Day(s) 2.26 28 4 4903768412077 311-2373 225 4 38 1PK (75 pcs.)

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

60 Pieces Per Package

1 Day(s) 2.13 30 6 4903768412060 311-2381 300 6 40 1PK (60 pcs.)

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

50 Pieces Per Package

1 Day(s) 2.36 45 6 4903768413005 311-2390 400 6 55 1PK (50 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Specifications
    Finish: Stainless Steel
Part Number
ST428
ST630
ST645
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Outer Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

75 Pieces Per Package

12 Day(s) 2.26 28 4 4903768412077 311-2373 225 4 38 1PK (75 pcs.)

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

60 Pieces Per Package

1 Day(s) 2.13 30 6 4903768412060 311-2381 300 6 40 1PK (60 pcs.)

฿ 648.00

ECCENTRIC PLUG 1 Pack(s)

50 Pieces Per Package

1 Day(s) 2.36 45 6 4903768413005 311-2390 400 6 55 1PK (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strong tightening feeling can be obtained by closely attaching the screw and plug to the opposite material.
●Can be used materials for both of hollow and non-hollow parts.

Usage

●Hollow building materials such as concrete and Asloc.
●For mortar, block, hollow extruded cement plate and pottery industry siding groundwork.

Specification

●SPQ(bag):5
●Head Shape: Truss

Materials

●Main Body: Plastic Resin
●Screw: Stainless Steel(SUS410)