(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Plug (Dish Head, Steel Screw)

Eccentric Plug (Dish Head, Steel Screw)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 542.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RS428
RS645
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Outer Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 542.94

ECCENTRIC PLUG 1 Pack(s)

75 Pieces Per Package

14 Day(s) 2.26 28 4 4903768384626 311-2322 225 4 38 1PK (75 pcs.)

฿ 570.06

ECCENTRIC PLUG 1 Pack(s)

50 Pieces Per Package

10 Day(s) 2.36 45 6 4903768384602 311-2331 400 6 55 1PK (50 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Specifications
    Finish: Ruspert

Product Description

[Features]
· The screw and plug bind closely to the opposing material to create a firmly fastened feel.
· Can be used with either hollow or non-hollow material.
· Can also be used for blocks and mortar.
· The combined effect of the screw and plug creates a firmly fastened feel.
[Applications]
· Hollow construction materials such as concrete or Asloc.
· For mortar, blocks, hollow extruded concrete plates and ceramic siding foundations.
[Materials]
· Body: plastic resin
· Screw: steel

Part Number
RS428
RS645
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Outer Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 542.94

ECCENTRIC PLUG 1 Pack(s)

75 Pieces Per Package

14 Day(s) 2.26 28 4 4903768384626 311-2322 225 4 38 1PK (75 pcs.)

฿ 570.06

ECCENTRIC PLUG 1 Pack(s)

50 Pieces Per Package

10 Day(s) 2.36 45 6 4903768384602 311-2331 400 6 55 1PK (50 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1