(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
50338 |
50339 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
Pilot Holes (Concrete) (mm) |
Pilot Holes (ALC) (mm) |
JAN Code | Trusco Code | Mass (g) |
Outer Diameter (mm) |
Hole depth (mm) |
Applicable Mounting Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,186.00 |
ECCENTRIC PLUG | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 1.1 | 30 | 5 | 5 | 4006209503386 | 494-1764 | 331 | 5 | 45 | Max5 | 1 Box (100 pcs) | ||
฿ 765.07 |
ECCENTRIC PLUG | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 1.4 | 40 | 6 | 6 | 4006209503393 | 494-1772 | 238 | 6 | 55 | Max7 | 1 Box (50 pcs) |
Part Number |
---|
50338 |
50339 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
Pilot Holes (Concrete) (mm) |
Pilot Holes (ALC) (mm) |
JAN Code | Trusco Code | Mass (g) |
Outer Diameter (mm) |
Hole depth (mm) |
Applicable Mounting Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,186.00 |
ECCENTRIC PLUG | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 1.1 | 30 | 5 | 5 | 4006209503386 | 494-1764 | 331 | 5 | 45 | Max5 | 1 Box (100 pcs) | ||
฿ 765.07 |
ECCENTRIC PLUG | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 1.4 | 40 | 6 | 6 | 4006209503393 | 494-1772 | 238 | 6 | 55 | Max7 | 1 Box (50 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?