(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Bolt NP Anchor NP Type (Driving/Screw/Steel) (NP-425)

Plug Bolt NP Anchor NP Type (Driving/Screw/Steel) (NP-425)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NP-425
NP-535
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Hole depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 9.99

ANCHOR TOOL 100 Piece(s) 10 Day(s) 1.0 4.0 4989270760042 379-5225 1.2 25 Max8 100 pcs.

฿ 12.09

ANCHOR TOOL 50 Piece(s) 12 Day(s) 2.1 5.0 4989270760097 379-5233 3.0 35 Max15 50 pcs.

Basic Specifications

Product Description

[Features]
· Just drive the pin in, for easy work.
· No wood screws or plugs are necessary and removal is also possible.
· The main body is nylon and doesn't rust.
[Applications]
· For the installation of switchboards, saddle bands, lighting fixtures, coping, signs, etc.
[Material]
· Main Body: Nylon
· Screws: Steel

Part Number
NP-425
NP-535
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Hole depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 9.99

ANCHOR TOOL 100 Piece(s) 10 Day(s) 1.0 4.0 4989270760042 379-5225 1.2 25 Max8 100 pcs.

฿ 12.09

ANCHOR TOOL 50 Piece(s) 12 Day(s) 2.1 5.0 4989270760097 379-5233 3.0 35 Max15 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1