(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Bolt NP Anchor NPS Type (Driving/Screw/Stainless Steel) (NPS-535)

Plug Bolt NP Anchor NPS Type (Driving/Screw/Stainless Steel) (NPS-535)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NPS-535
NPS-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Hole depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 10.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 2.1 5.0 4989270760066 379-5241 3.0 35 Max15 50 pcs.

฿ 13.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 2.2 6.0 4989270760073 379-5250 4.2 40 Max16 50 pcs.

Basic Specifications

  • Product Type
    Anchor
  • Amount Of Content
    50 pcs.
Part Number
NPS-535
NPS-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Mass
(g)
Hole depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 10.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 2.1 5.0 4989270760066 379-5241 3.0 35 Max15 50 pcs.

฿ 13.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 2.2 6.0 4989270760073 379-5250 4.2 40 Max16 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Simple operation of pin driving only.
●Wood screws or plugs are unnecessary, removal is also possible.
●The body is made of rustproof nylon.

Usage

●Installation of switchboard, saddle bands, lighting fixtures, etc., installation of coping/signboards etc.

Specification

●Q'ty Per Pack(piece):50
●Head Shape: Countersunk
●Packaged in a box

Materials

●Main body: Nylon
●Screw: Stainless Steel

Warning

●The maximum tensile load is the value at the concrete strength Fc27N/mm2.