(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow wall anchor construction tool board anchor tool

Hollow wall anchor construction tool board anchor tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BA007

  • Product Type
    Dedicated tool
  • Overall Length(mm)
    260
  • JAN Code
    4963202010092
  • Trusco Code
    123-8230
  • Mass(g)
    480
  • Applicable Part
    A405B・A409B・A416B・A423B・A438B・A514B
  • Inner capacity
    1 unit
Part Number
BA007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,791.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dedicated tool
  • Overall Length(mm)
    260
  • JAN Code
    4963202010092
  • Trusco Code
    123-8230
  • Mass(g)
    480
  • Applicable Part
    A405B・A409B・A416B・A423B・A438B・A514B
  • Inner capacity
    1 unit

Specifications of BA007

  • Product Type
    Dedicated tool
  • Overall Length(mm)
    260
  • JAN Code
    4963202010092
  • Trusco Code
    123-8230
  • Mass(g)
    480
  • Applicable Part
    A405B・A409B・A416B・A423B・A438B・A514B
  • Inner capacity
    1 unit
Part Number
BA007
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,791.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1