(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring T Lock for Hollow Walls (Clamp Anchor Type) (TL-640)

Anchoring T Lock for Hollow Walls (Clamp Anchor Type) (TL-640)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TL-1050
TL-1070
TL-1250
TL-1270
TL-640
TL-650
TL-850
TL-860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Applicable Thickness
(mm)
Amount Of Content

฿ 82.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 5.4 26 11 4989270740167 443-9091 M10 Mounting Plate Thickness: 14-25 50 pcs.

฿ 89.53

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 5.4 46 11 4989270740174 443-9104 M10 Mounting Plate Thickness: 14-45 50 pcs.

฿ 132.39

ALC PLUG ANCHOR 30 Piece(s) 12 Day(s) 6.8 23 13.5 4989270740204 443-9112 M12 Mounting Plate Thickness: 16-20 30 pcs.

฿ 143.81

ALC PLUG ANCHOR 30 Piece(s) 10 Day(s) 6.8 43 13.5 4989270740211 443-9121 M12 Mounting Plate Thickness: 16-40 30 pcs.

฿ 62.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.6 23 7.5 4989270740020 443-9139 M6 Mounting Plate Thickness: 10-22 50 pcs.

฿ 62.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.6 33 7.5 4989270740037 443-9147 M6 Mounting Plate Thickness: 10-32 50 pcs.

฿ 69.53

ALC PLUG ANCHOR 50 Piece(s) 19 Day(s) 4.1 30 9.0 4989270740075 443-9155 M8 Mounting Plate Thickness: 12-28 50 pcs.

฿ 70.48

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 4.1 40 9.0 4989270740099 443-9163 M8 Mounting Plate Thickness: 12-38 50 pcs.

Basic Specifications

Product Description

[Features]
· Because the diameter of the main body and width of the plate are the same, hole drilling and anchoring can be performed after installing fixtures.
[Applications]
· For mounting fixtures, instruments, handrails, etc.
[Material]
· Steel

Part Number
TL-1050
TL-1070
TL-1250
TL-1270
TL-640
TL-650
TL-850
TL-860
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Applicable Thickness
(mm)
Amount Of Content

฿ 82.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 5.4 26 11 4989270740167 443-9091 M10 Mounting Plate Thickness: 14-25 50 pcs.

฿ 89.53

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 5.4 46 11 4989270740174 443-9104 M10 Mounting Plate Thickness: 14-45 50 pcs.

฿ 132.39

ALC PLUG ANCHOR 30 Piece(s) 12 Day(s) 6.8 23 13.5 4989270740204 443-9112 M12 Mounting Plate Thickness: 16-20 30 pcs.

฿ 143.81

ALC PLUG ANCHOR 30 Piece(s) 10 Day(s) 6.8 43 13.5 4989270740211 443-9121 M12 Mounting Plate Thickness: 16-40 30 pcs.

฿ 62.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.6 23 7.5 4989270740020 443-9139 M6 Mounting Plate Thickness: 10-22 50 pcs.

฿ 62.86

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.6 33 7.5 4989270740037 443-9147 M6 Mounting Plate Thickness: 10-32 50 pcs.

฿ 69.53

ALC PLUG ANCHOR 50 Piece(s) 19 Day(s) 4.1 30 9.0 4989270740075 443-9155 M8 Mounting Plate Thickness: 12-28 50 pcs.

฿ 70.48

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 4.1 40 9.0 4989270740099 443-9163 M8 Mounting Plate Thickness: 12-38 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1