(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow wall anchor Mecha bolt (for ALC, scissors fixing type, male screw type) Steel (MB3011T)

Hollow wall anchor Mecha bolt (for ALC, scissors fixing type, male screw type) Steel (MB3011T)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MB3011T
MB3030T
MB3045T
MB3065T
MB3085T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 176.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 110 95 4903768381076 311-2209 83 10 pcs.

฿ 109.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 30 21 4903768381038 311-2225 38 10 pcs.

฿ 121.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 45 35 4903768381045 311-2241 51 10 pcs.

฿ 134.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) 65 55 4903768381052 311-2268 56 10 pcs.

฿ 145.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 85 75 4903768381069 311-2284 65 10 pcs.

Basic Specifications

  • Product Type
    Bolt
  • Max. tensile load(kN)
    3.45
  • Pilot Hole Dia.(mm)
    13
  • Nominal screw
    3/8
  • Loads(N)
    7840
  • Applicable Thickness(mm)
    10~65
  • Amount Of Content
    10 pcs.
Part Number
MB3011T
MB3030T
MB3045T
MB3065T
MB3085T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 176.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 110 95 4903768381076 311-2209 83 10 pcs.

฿ 109.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 30 21 4903768381038 311-2225 38 10 pcs.

฿ 121.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 45 35 4903768381045 311-2241 51 10 pcs.

฿ 134.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) 65 55 4903768381052 311-2268 56 10 pcs.

฿ 145.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 1 Day(s) 85 75 4903768381069 311-2284 65 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to install in a hollow part of 26mm or more.

Usage

●Carpenter, Sheet Metal, Electrical Construction, Plumbing Work. 
●For ALC/hollow building materials.(board thickness 10 to 65mm)

Specification

●Q'ty Per Pack(piece):10
●Size:3/8
●Pilot Hole Diameter(mm):13
●Necessary Hollow Part(mm):26

Materials

●Steel 
●Surface Treatment: Plated Finishing

Warning

●The thickness of installation site is required to be 10mm or more.