(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow anchor for wall Amera stainless steel hanger (ITA1050VS)

Hollow anchor for wall Amera stainless steel hanger (ITA1050VS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • A hollow width of 26 mm or more is necessary to carry out work. Be sure to check the dimensions of the hollow portion before use. For drilling work, use the Amera Drill dedicated drill, which will not damage the extruded concrete plate.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ITA1050VS
ITA-1050RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw length
(mm)
Under-head Length
(mm)
Pilot Hole Dia.
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Max. tensile load
(kN)
Compatible Size Amount Of Content

฿ 258.82

ANCHOR 50 Piece(s) 10 Day(s) 23 40 15.0 - 4996620430784 494-1438 42.1 5.4 - 50 pcs.

฿ 258.35

ANCHOR 50 Piece(s) 19 Day(s) 41 - 13.5 4996620430746 494-1411 - 4.0 12–20 50 pcs.

Basic Specifications

  • Product Model
    Anchor
  • Length(mm)
    50
  • Nominal screw
    M10
  • Amount Of Content
    50 pcs.

Product Description

[Features]
· The roll plate has a double structure that demonstrates strong holding force.
· The roll plate is shorter than for normal IT hanger types, enabling easy work on hollow extruded concrete plate interior walls.
· A fastener for extruded concrete plates.
[Applications]
· For extruded concrete plates.
· For mounting handrails, power distribution boards, etc.
· For hollow extruded concrete plates.
· Handrail stoppers.
· Mounting power distribution boards.
· Mounting bulletin boards.
[Materials]
· Stainless steel (Body: SUSXM7, plate: SUS304)

Part Number
ITA1050VS
ITA-1050RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw length
(mm)
Under-head Length
(mm)
Pilot Hole Dia.
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Max. tensile load
(kN)
Compatible Size Amount Of Content

฿ 258.82

ANCHOR 50 Piece(s) 10 Day(s) 23 40 15.0 - 4996620430784 494-1438 42.1 5.4 - 50 pcs.

฿ 258.35

ANCHOR 50 Piece(s) 19 Day(s) 41 - 13.5 4996620430746 494-1411 - 4.0 12–20 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1