(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ITA1050V |
ITA-1050R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw length (mm) |
Under-head Length (mm) |
Pilot Hole Dia. (mm) |
Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Max. tensile load (kN) |
Compatible Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189.68 |
ANCHOR | 50 Piece(s) | 12 Day(s) | 23 | 40 | 15.0 | - | 4996620430777 | 494-1420 | 42.7 | 5.4 | - | 50 pcs. | ||
฿ 189.68 |
ANCHOR | 50 Piece(s) | 10 Day(s) | 30 | - | 13.5 | ― | 4996620430753 | 494-1403 | - | 4.0 | 12–20 | 50 pcs. |
[Features]
· The roll plate has a double structure that demonstrates strong holding force.
· The roll plate is shorter than for normal IT hanger types, enabling easy work on hollow extruded concrete plate interior walls.
· A fastener for extruded concrete plates.
[Applications]
· For extruded concrete plates.
· For mounting handrails, power distribution boards, etc.
· For hollow extruded concrete plates.
· Handrail stoppers.
· Mounting power distribution boards.
· Mounting bulletin boards.
[Materials]
· Steel
· Surface treatment: Trivalent chromate finish
Part Number |
---|
ITA1050V |
ITA-1050R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw length (mm) |
Under-head Length (mm) |
Pilot Hole Dia. (mm) |
Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Max. tensile load (kN) |
Compatible Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 189.68 |
ANCHOR | 50 Piece(s) | 12 Day(s) | 23 | 40 | 15.0 | - | 4996620430777 | 494-1420 | 42.7 | 5.4 | - | 50 pcs. | ||
฿ 189.68 |
ANCHOR | 50 Piece(s) | 10 Day(s) | 30 | - | 13.5 | ― | 4996620430753 | 494-1403 | - | 4.0 | 12–20 | 50 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?