(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchoring IT Hanger for Hollow Walls (for ALC, Clamp Anchor Type), Male Thread Type, Made of Stainless Steel

Anchoring IT Hanger for Hollow Walls (for ALC, Clamp Anchor Type), Male Thread Type, Made of Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 369.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ITL-1016MS
ITL-10135MS
ITL-10185MS
ITL-811MS
ITL-8135MS
ITL-885MS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 451.00

ALC PLUG ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 491-6603 4996620433860 105.0 57 55 160 25 pcs.

฿ 432.00

ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 479-7582 4996620433853 93.0 57 55 135 25 pcs.

฿ 473.00

ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 479-7591 4996620433877 117.0 57 55 185 25 pcs.

฿ 383.72

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 81 491-6646 4996620433815 55.6 47 45 110 50 pcs.

฿ 398.87

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 96 491-6654 4996620433822 63.6 47 45 135 50 pcs.

฿ 369.18

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 56 491-6662 4996620433808 47.6 47 45 85 50 pcs.

Basic Specifications

  • Product Type
    Anchor
  • Maximum Mounting Item Thickness(mm)
    10
  • Compatible Plate Thickness(mm)
    1–10

Product Description

[Features]
· Steady holding power can be obtained thanks to the through construction.
· Does not damage ALC panels due to tightening/through-cutting.
· Does not damage ALC panels due to tightening/through-cutting.
· Spring effect provides good workability.
· Can be installed on walls and floors.
[Applications]
· For ALC panels.
· For installing distribution boards, rain gutters, etc.
[Material]
· Main Body: Stainless Steel (SUS304-based)
· Plate: Stainless Steel (SUS304 Series)

Part Number
ITL-1016MS
ITL-10135MS
ITL-10185MS
ITL-811MS
ITL-8135MS
ITL-885MS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 451.00

ALC PLUG ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 491-6603 4996620433860 105.0 57 55 160 25 pcs.

฿ 432.00

ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 479-7582 4996620433853 93.0 57 55 135 25 pcs.

฿ 473.00

ANCHOR 25 Piece(s) 12 Day(s) 6.4 17.0 M10 90 479-7591 4996620433877 117.0 57 55 185 25 pcs.

฿ 383.72

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 81 491-6646 4996620433815 55.6 47 45 110 50 pcs.

฿ 398.87

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 96 491-6654 4996620433822 63.6 47 45 135 50 pcs.

฿ 369.18

ALC PLUG ANCHOR 50 Piece(s) 12 Day(s) 3.3 16.0 M8 56 491-6662 4996620433808 47.6 47 45 85 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1