(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anchoring IT Hanger for Hollow Walls (for ALC, Clamp Anchor Type), Male Thread Type, Made of Steel

Anchoring IT Hanger for Hollow Walls (for ALC, Clamp Anchor Type), Male Thread Type, Made of Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 186.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ITL-1011M
ITL-1016M
ITL-10135M
ITL-10185M
ITL-1085M
ITL-613M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 204.77

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 79 491-6573 4996620430630 81.6 57 55 110 25 pcs.

฿ 228.32

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6590 4996620430654 105.6 57 55 160 25 pcs.

฿ 219.52

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6581 4996620430647 93.6 57 55 135 25 pcs.

฿ 245.72

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6611 4996620430661 119.6 57 55 185 25 pcs.

฿ 193.34

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 54 491-6620 4996620430623 69.0 57 55 85 25 pcs.

฿ 186.67

ALC PLUG ANCHOR 30 Piece(s) 10 Day(s) 1.7 13.0 M6 90 491-6638 4996620430586 39.0 42 40 128 30 pcs.

Basic Specifications

  • Product Type
    Anchor
  • Maximum Mounting Item Thickness(mm)
    10
  • Compatible Plate Thickness(mm)
    1–10

Product Description

[Features]
· Steady holding power can be obtained thanks to the through construction.
· Does not damage ALC panels due to tightening/through-cutting.
· Does not damage ALC panels due to tightening/through-cutting.
· Spring effect provides good workability.
· Can be installed on walls and floors.
[Applications]
· For ALC panels.
· For installing distribution boards, rain gutters, etc.
[Material]
· Steel
· Surface Processing: Trivalent Chromate Finish

Part Number
ITL-1011M
ITL-1016M
ITL-10135M
ITL-10185M
ITL-1085M
ITL-613M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Pilot Hole Dia.
(mm)
Nominal of Thread Screw Length
(mm)
Trusco Code JAN Code Mass
(g)
Required hollow part
(mm)
Plate Length
(mm)
Length
(mm)
Amount Of Content

฿ 204.77

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 79 491-6573 4996620430630 81.6 57 55 110 25 pcs.

฿ 228.32

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6590 4996620430654 105.6 57 55 160 25 pcs.

฿ 219.52

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6581 4996620430647 93.6 57 55 135 25 pcs.

฿ 245.72

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 90 491-6611 4996620430661 119.6 57 55 185 25 pcs.

฿ 193.34

ALC PLUG ANCHOR 25 Piece(s) 10 Day(s) 6.4 17.0 M10 54 491-6620 4996620430623 69.0 57 55 85 25 pcs.

฿ 186.67

ALC PLUG ANCHOR 30 Piece(s) 10 Day(s) 1.7 13.0 M6 90 491-6638 4996620430586 39.0 42 40 128 30 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1