(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
52389 |
52393 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
JAN Code | Trusco Code | Conforming product | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,319.00 |
ANCHOR | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 0.18 | 22 | 4006209523896 | 494-1969 | - | 1 Box (100 pcs) | ||
฿ 3,853.00 |
ANCHOR | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | - | - | 4006209523933 | 494-1977 | Conforming main body 52389 | 1 Box (10 pcs) |
[Features]
· Dedicated tool for anchor GK for plasterboard.
· Can be used as an impact screwdriver.
[Applications]
· For gypsum board.
[Material]
· Polyamide Resin PA6 (Nylon 6)
Part Number |
---|
52389 |
52393 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
JAN Code | Trusco Code | Conforming product | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,319.00 |
ANCHOR | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 0.18 | 22 | 4006209523896 | 494-1969 | - | 1 Box (100 pcs) | ||
฿ 3,853.00 |
ANCHOR | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | - | - | 4006209523933 | 494-1977 | Conforming main body 52389 | 1 Box (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?