(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
50491 |
50492 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Nominal Diameter (mm) |
Hole depth (mm) |
Embedding depth | Drill Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,566.00 |
ALC PLUG ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
14 Day(s) | 1.2 | 50 | 4006209504918 | 494-1802 | 138.2 | 5 | 60 | 50 | 8 | 1 Box (25 pcs) | ||
฿ 2,608.00 |
ALC PLUG ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
19 Day(s) | 1.3 | 55 | 4006209504925 | 494-1811 | 141.3 | 7 | 65 | 55 | 10 | 1 Box (20 pcs) |
The fischer Aircrete anchor GB is an officially approved special anchor for safety-relevant fixings in aerated concrete.
[Features]
· The GB, made from high-quality nylon, is hammered in rotary mode after pre-drilling.
· The characteristic outer ribs ensure an interlocking connection between the building material and anchor.
· The fischer Aircrete anchor GB is ideal for fixing façade and roof constructions as well as railings in aerated concrete.
· Optimum pressure distribution and high load-bearing capacity. Spiral outer ribs cut a positive fit in the aerated concrete.
· Drill diameter: 8 mm.
· Min. drill hole depth: 60 mm.
· Anchor length: 50 mm.
· Fischer safety screw: 5 mm.
[Applications]
· Light cable trays.
· Pipelines.
· Guard rails.
· Façade and roof constructions made of wood and metal.
· Light canopy brackets.
· Letter boxes.
· Trellis.
Part Number |
---|
50491 |
50492 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Nominal Diameter (mm) |
Hole depth (mm) |
Embedding depth | Drill Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,566.00 |
ALC PLUG ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
14 Day(s) | 1.2 | 50 | 4006209504918 | 494-1802 | 138.2 | 5 | 60 | 50 | 8 | 1 Box (25 pcs) | ||
฿ 2,608.00 |
ALC PLUG ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
19 Day(s) | 1.3 | 55 | 4006209504925 | 494-1811 | 141.3 | 7 | 65 | 55 | 10 | 1 Box (20 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?