(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor for ALC, Elvis Iron Ruspert (for ALC / Screw Fixed Type / Stainless Steel / Rib Countersunk Head) (00045166)

Anchor for ALC, Elvis Iron Ruspert (for ALC / Screw Fixed Type / Stainless Steel / Rib Countersunk Head) (00045166)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00045165
00045166
00045167
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 808.00

ALC PLUG ANCHOR 1 Pack(s)

85 Pieces Per Package

1 Day(s) 1.0 45 4962123451656 436-1334 383 40 1PK (85 pcs.)

฿ 808.00

ALC PLUG ANCHOR 1 Pack(s)

70 Pieces Per Package

1 Day(s) 1.6 60 4962123451663 436-1342 412.1 55 1PK (70 pcs.)

฿ 854.00

ALC PLUG ANCHOR 1 Pack(s)

60 Pieces Per Package

1 Day(s) 2.2 75 4962123451670 436-1351 438.3 70 1PK (60 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Specifications
    Ruspert processing
  • Nominal Diameter(mm)
    5.3

Product Description

[Features]
· The threads at the tip use an irregular pitch to prevent the mounting material from being pulled up.
[Applications]
· ALC fixtures, plywood panels, studs, etc.
[Material]
· Steel

Part Number
00045165
00045166
00045167
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 808.00

ALC PLUG ANCHOR 1 Pack(s)

85 Pieces Per Package

1 Day(s) 1.0 45 4962123451656 436-1334 383 40 1PK (85 pcs.)

฿ 808.00

ALC PLUG ANCHOR 1 Pack(s)

70 Pieces Per Package

1 Day(s) 1.6 60 4962123451663 436-1342 412.1 55 1PK (70 pcs.)

฿ 854.00

ALC PLUG ANCHOR 1 Pack(s)

60 Pieces Per Package

1 Day(s) 2.2 75 4962123451670 436-1351 438.3 70 1PK (60 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the screw tip has the irregular pitch prevents the fastening material from lifting.

Usage

●For ALC material, metal fittings, plywood, batten cleat etc.

Specification

●d(mm):5.3
●SPQ(bag):25
●Compatible Screwdriver: Plus No.2

Materials

●Steel
●Surface Treatment: Ruspert Treatment

Warning

●The maximum tensile load is the value at the ALC strength Fc3.92N/mm2.
●The maximum tensile load is the test value(reference).