(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plugless Screw (screw-fixing type/steel-manufactured/hexalobular head)

Plugless Screw (screw-fixing type/steel-manufactured/hexalobular head)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 559.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HNV-525
HNV-535
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 559.86

PLUG-LESS ANCHOR 1 Pack(s)

100 Pieces Per Package

12 Day(s) 25 4963202023665 124-1150 2.8 35 420 1PK (100 pcs.)

฿ 622.18

PLUG-LESS ANCHOR 1 Pack(s)

100 Pieces Per Package

12 Day(s) 35 4963202023726 124-1168 4.27 45 510 1PK (100 pcs.)

Basic Specifications

  • Product Type
    Bolt
  • Nominal Diameter(mm)
    5
  • Pilot Hole Dia.(mm)
    4.3~4.4
  • Inner capacity
    1PK (100 pcs.)

Product Description

[Features]
· Eliminates the need for inserts for plugs, etc., contributing to reductions in cost and labor.
[Applications]
· For mounting equipment onto concrete, blocks, mortar, ALC or wood.
[Material]
· Steel

Part Number
HNV-525
HNV-535
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 559.86

PLUG-LESS ANCHOR 1 Pack(s)

100 Pieces Per Package

12 Day(s) 25 4963202023665 124-1150 2.8 35 420 1PK (100 pcs.)

฿ 622.18

PLUG-LESS ANCHOR 1 Pack(s)

100 Pieces Per Package

12 Day(s) 35 4963202023726 124-1168 4.27 45 510 1PK (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1