(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plugless Screw (screw-fixing type/steel-manufactured/pan head with seat) (WNV-425)

Plugless Screw (screw-fixing type/steel-manufactured/pan head with seat) (WNV-425)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WNV-425
WNV-432
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 474.18

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

10 Day(s) 25 4963202023528 124-1133 1.7 35 480 1PK (200 pcs.)

฿ 565.20

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

10 Day(s) 32 4963202023580 124-1141 3.0 42 530 1 PK (200 pcs)

Basic Specifications

  • Product Type
    Bolt
  • Nominal Diameter(mm)
    4
  • Pilot Hole Dia.(mm)
    3.4~3.5

Product Description

[Features]
· Eliminates the need for inserts for plugs, etc., contributing to reductions in cost and labor.
[Applications]
· For mounting equipment onto concrete, blocks, mortar, ALC or wood.
[Material]
· Steel

Part Number
WNV-425
WNV-432
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 474.18

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

10 Day(s) 25 4963202023528 124-1133 1.7 35 480 1PK (200 pcs.)

฿ 565.20

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

10 Day(s) 32 4963202023580 124-1141 3.0 42 530 1 PK (200 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1