(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plugless Anchor, Power Control, Iron Rustproof (screw-fixing type/steel-manufactured/pan head with seat) (00048315)

Plugless Anchor, Power Control, Iron Rustproof (screw-fixing type/steel-manufactured/pan head with seat) (00048315)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00048315
00048316
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 414.90

PLUG-LESS ANCHOR 1 Pack(s)

180 Pieces Per Package

12 Day(s) 1.50 25 4962123483152 436-1512 429.7 20 1PK (180 pcs.)

฿ 400.18

PLUG-LESS ANCHOR 1 Pack(s)

150 Pieces Per Package

12 Day(s) 2.25 32 4962123483169 436-1521 410.7 27 1PK (150 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Specifications
    Ruspert processing
  • Nominal Diameter(mm)
    4
  • Hole depth(mm)
    40

Product Description

[Features]
· Can be used with just a pilot hole in concrete, without using a plug.
[Applications]
· For affixing switch boxes, saddles, etc. to concrete, mortar, blocks or bricks.
[Material]
· Steel

Part Number
00048315
00048316
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 414.90

PLUG-LESS ANCHOR 1 Pack(s)

180 Pieces Per Package

12 Day(s) 1.50 25 4962123483152 436-1512 429.7 20 1PK (180 pcs.)

฿ 400.18

PLUG-LESS ANCHOR 1 Pack(s)

150 Pieces Per Package

12 Day(s) 2.25 32 4962123483169 436-1521 410.7 27 1PK (150 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1