(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BN425 |
BN432 |
BN535 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
Pilot Hole Dia. (mm) |
JAN Code | Trusco Code | Nominal Diameter (mm) |
Hole depth (mm) |
Embedding depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 1.50 | 25 | 3.5 | 4903768472460 | 311-2098 | 4 | 35 | 22 | 1PK (200 pcs.) | ||
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 3.72 | 32 | 3.5 | 4903768472477 | 311-2101 | 4 | 42 | 30 | 1PK (150 pcs.) | ||
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
70 Pieces Per Package |
19 Day(s) | 3.95 | 35 | 4.5 | 4903768540213 | 311-2110 | 5 | 45 | 32 | 1PK (70 pcs.) |
[Features]
· Can be used for concrete without a plug.
· Uses a pad to provide a firmly fastened feel.
[Applications]
· Equipment installation, carpentry, pipe laying or electrical work.
[Material]
· Steel
· Surface treatment: Ruspert plating
Part Number |
---|
BN425 |
BN432 |
BN535 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Max. tensile load (kN) |
Length (mm) |
Pilot Hole Dia. (mm) |
JAN Code | Trusco Code | Nominal Diameter (mm) |
Hole depth (mm) |
Embedding depth (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 1.50 | 25 | 3.5 | 4903768472460 | 311-2098 | 4 | 35 | 22 | 1PK (200 pcs.) | ||
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 3.72 | 32 | 3.5 | 4903768472477 | 311-2101 | 4 | 42 | 30 | 1PK (150 pcs.) | ||
฿ 531.94 |
PLUG-LESS ANCHOR | 1 Pack(s) |
70 Pieces Per Package |
19 Day(s) | 3.95 | 35 | 4.5 | 4903768540213 | 311-2110 | 5 | 45 | 32 | 1PK (70 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?