(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plugless Anchor, Power Control, Iron Rustproof (screw-fixing type/steel-manufactured/pan head) (00048317)

Plugless Anchor, Power Control, Iron Rustproof (screw-fixing type/steel-manufactured/pan head) (00048317)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00048317
00048318
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 410.56

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.50 25 4962123483176 436-1539 402.3 20 1PK (200 pcs.)

฿ 400.80

PLUG-LESS ANCHOR 1 Pack(s)

160 Pieces Per Package

19 Day(s) 2.25 32 4962123483183 436-1547 396.2 27 1PK (160 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.4
  • Specifications
    Ruspert processing
  • Nominal Diameter(mm)
    4
  • Hole depth(mm)
    40

Product Description

[Features]
· Can be used with just a pilot hole in concrete, without using a plug.
[Applications]
· For affixing switch boxes, saddles, etc. to concrete, mortar, blocks or bricks.
[Material]
· Steel

Part Number
00048317
00048318
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Embedding depth
(mm)
Amount Of Content

฿ 410.56

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

19 Day(s) 1.50 25 4962123483176 436-1539 402.3 20 1PK (200 pcs.)

฿ 400.80

PLUG-LESS ANCHOR 1 Pack(s)

160 Pieces Per Package

19 Day(s) 2.25 32 4962123483183 436-1547 396.2 27 1PK (160 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1