(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plugless Anchor, Bis-pita (screw-fixing type/steel-manufactured/flat countersunk head) (BS425)

Plugless Anchor, Bis-pita (screw-fixing type/steel-manufactured/flat countersunk head) (BS425)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS425
BS432
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 531.94

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

12 Day(s) 1.50 25 4903768472439 311-2128 35 22 1PK (200 pcs.)

฿ 531.94

PLUG-LESS ANCHOR 1 Pack(s)

150 Pieces Per Package

20 Day(s) 3.72 32 4903768472446 311-2136 42 30 1PK (150 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    3.5
  • Mass(g)
    1000
  • Nominal Diameter(mm)
    4

Product Description

[Features]
· Can be used for concrete without a plug.
· Uses a pad to provide a firmly fastened feel.
[Applications]
· Equipment installation, carpentry, pipe laying or electrical work.
[Materials]
· Steel
· Surface treatment: Ruspert plating

Part Number
BS425
BS432
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Hole depth
(mm)
Embedding depth
(mm)
Amount Of Content

฿ 531.94

PLUG-LESS ANCHOR 1 Pack(s)

200 Pieces Per Package

12 Day(s) 1.50 25 4903768472439 311-2128 35 22 1PK (200 pcs.)

฿ 531.94

PLUG-LESS ANCHOR 1 Pack(s)

150 Pieces Per Package

20 Day(s) 3.72 32 4903768472446 311-2136 42 30 1PK (150 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1