(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bonding Anchor, FIS System

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When using the new dedicated mixer, continue to extrude resin until the color of the ejected resin becomes a uniform gray (approx. 10 cm bar).
  • From :
    ฿ 1,577.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
41900
41902
41904
48983
511118
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Overall Length
(mm)
Hole depth
(mm)
Drill Diameter
(mm)
Applicable Part Amount Of Content

฿ 2,319.00

ANCHOR 1 Pack(s)

50 Pieces Per Package

19 Day(s) FIS VS Sleeve For 8001132419007 494-1683 - 50 60 12 - A Box (50 pieces)

฿ 3,474.00

ANCHOR 1 Pack(s)

50 Pieces Per Package

19 Day(s) FIS VS Sleeve For 8001132419021 494-1691 - 85 95 16 - A Box (50 pieces)

฿ 1,577.00

ANCHOR 1 Pack(s)

20 Pieces Per Package

14 Day(s) FIS VS Sleeve For 8001132419045 494-1705 - 85 95 20 - A Box (50 pieces)

฿ 2,628.00

ADHESIVES FOR MORTAR AND CONC 1 Pack(s)

10 Pieces Per Package

19 Day(s) Extension nozzle 4006209489833 442-8633 198 - - - Applicable mixer: 520742 1 Box (10 pcs)

฿ 9,637.00

ADHESIVES FOR MORTAR AND CONC 1 Piece(s) - 10 Day(s) Dedicated dispenser 4048962106503 451-9639 107 - - - Applicable Cartridge: FIS VS 360 S, FIS VS 150 C 1 pc.

Basic Specifications

Product Description

An injection-type adhesive anchor FIS system that enables uniform construction.
[Features]
·It is difficult to drip and can be used for horizontal and upward construction.
·Intermediate save possible
·Materials: vinyl ester resin. cement admixture
[Applications]
·Used for concrete/ALC/hollow matrix/brick

Part Number
41900
41902
41904
48983
511118
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Overall Length
(mm)
Hole depth
(mm)
Drill Diameter
(mm)
Applicable Part Amount Of Content

฿ 2,319.00

ANCHOR 1 Pack(s)

50 Pieces Per Package

19 Day(s) FIS VS Sleeve For 8001132419007 494-1683 - 50 60 12 - A Box (50 pieces)

฿ 3,474.00

ANCHOR 1 Pack(s)

50 Pieces Per Package

19 Day(s) FIS VS Sleeve For 8001132419021 494-1691 - 85 95 16 - A Box (50 pieces)

฿ 1,577.00

ANCHOR 1 Pack(s)

20 Pieces Per Package

14 Day(s) FIS VS Sleeve For 8001132419045 494-1705 - 85 95 20 - A Box (50 pieces)

฿ 2,628.00

ADHESIVES FOR MORTAR AND CONC 1 Pack(s)

10 Pieces Per Package

19 Day(s) Extension nozzle 4006209489833 442-8633 198 - - - Applicable mixer: 520742 1 Box (10 pcs)

฿ 9,637.00

ADHESIVES FOR MORTAR AND CONC 1 Piece(s) - 10 Day(s) Dedicated dispenser 4048962106503 451-9639 107 - - - Applicable Cartridge: FIS VS 360 S, FIS VS 150 C 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Injection type adhesive system anchor which can perform uniform construction.
●Since it is hard to drip, it can be used for lateral and upward facing construction.
●It can be used not only for concrete but also for ALC and hollow base material, and it c

Usage

●For concrete, ALC, hollow base material, brick.

Materials

●Vinyl Ester Resin 
●Cement Mixture