(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastening Anchor Torque Converter Anchor (Wedge Type) Stainless Steel and Trivalent Chromate Finish (TCW-655)

Fastening Anchor Torque Converter Anchor (Wedge Type) Stainless Steel and Trivalent Chromate Finish (TCW-655)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCW-1010
TCW-1012
TCW-655
TCW-670
TCW-875
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Maximum Mounting Item Thickness
(mm)
Standard working torque
(N▪m)
Maximum Shearing Load
(kN)
Effective embedding depth
(mm)
Nut Width Across Flats
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Drill Diameter (irregular steel bar)
(mm)
Amount Of Content

฿ 69.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) 16.4 100 M10 57 35 30 20.4 40 or more 17 95- Mounting Thickness 431-2902 4996620170222 69.4 10 30 pcs.

฿ 80.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) 16.4 120 M10 77 55 30 20.4 40 or more 17 115-mounting thickness 431-2911 4996620170048 79.2 10 30 pcs.

฿ 35.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 5.2 55 M6 23 5 5 7.4 30 or More 10 55-Mounting thickness 431-2929 4996620170017 14.8 6 50 pcs.

฿ 38.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 5.2 70 M6 38 20 5 7.4 30 or More 10 70- Mounting Thickness 431-2937 4996620170024 17.1 6 50 pcs.

฿ 47.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 10.3 75 M8 38 20 15 11.7 35 or More 13 70- Mounting Thickness 431-2945 4996620170031 33.5 8 50 pcs.

Basic Specifications

Product Description

[Features]
· The extended part opens with pulling force, displaying stable strength via the "follow-up extension function".
· As the body diameter and thread diameter are the same, it can be constructed from the top of the installed object.
· Main dimensions conform to Society of Heating, Air-Conditioning and Sanitary Engineers of Japan standards (SHASE-S 012 Construction Equipment for Post-Installed Anchors).
· The extended part opens with pulling force, displaying stable strength via the "follow-up extension function".
· Has a line mark as a guide for construction management.
· Even after construction, it is still possible to check the total length using markings on the head.
[Applications]
· For installing piping ducts, etc.
· For concrete.
· Mounting medical equipment, mounting communications equipment, mounting marina docks, factory/plant equipment construction, equipment installation, etc.
[Material]
· Steel
· Surface Processing: Trivalent Chromate Finish

Part Number
TCW-1010
TCW-1012
TCW-655
TCW-670
TCW-875
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Load Capacity
(kN)
Overall Length
(mm)
Nominal of Thread Screw Length
(mm)
Maximum Mounting Item Thickness
(mm)
Standard working torque
(N▪m)
Maximum Shearing Load
(kN)
Effective embedding depth
(mm)
Nut Width Across Flats
(mm)
Hole depth
(mm)
Trusco Code JAN Code Mass
(g)
Drill Diameter (irregular steel bar)
(mm)
Amount Of Content

฿ 69.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) 16.4 100 M10 57 35 30 20.4 40 or more 17 95- Mounting Thickness 431-2902 4996620170222 69.4 10 30 pcs.

฿ 80.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) 16.4 120 M10 77 55 30 20.4 40 or more 17 115-mounting thickness 431-2911 4996620170048 79.2 10 30 pcs.

฿ 35.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 5.2 55 M6 23 5 5 7.4 30 or More 10 55-Mounting thickness 431-2929 4996620170017 14.8 6 50 pcs.

฿ 38.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 5.2 70 M6 38 20 5 7.4 30 or More 10 70- Mounting Thickness 431-2937 4996620170024 17.1 6 50 pcs.

฿ 47.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 10.3 75 M8 38 20 15 11.7 35 or More 13 70- Mounting Thickness 431-2945 4996620170031 33.5 8 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1