(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driven Anchor, Routine Anchor T Type, Stainless Steel

Core Rod Driven Anchor, Routine Anchor T Type, Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-1070
SC-1215
SC-1615
SC-1619
SC-1680
SC-2013
SC-2015
SC-810
SC-890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Embedding depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 128.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 15.2 70 25 10.5 4989270710368 491-2331 M10 40 Max15 50 pcs.

฿ 418.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 19 Day(s) 21.4 150 50 12.7 4989270710245 491-2373 M12 45 Max88 30 pcs.

฿ 587.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) 34.0 150 40 17.0 4989270710290 491-2420 M16 60 Max68 15 units

฿ 885.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 19 Day(s) 34.0 190 50 17.0 4989270710306 491-2438 M16 60 Max108 15 units

฿ 363.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) 32.1 80 30 17.0 4989270710252 491-2446 M16 50 Max8 15 units

฿ 789.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) 54.1 130 50 21.5 4989270710337 491-2454 M20 80 Max25 10 pcs.

฿ 915.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 19 Day(s) 54.1 150 50 21.5 4989270710344 491-2462 M20 80 Max45 10 pcs.

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) 9.6 100 35 8.5 4989270710115 491-2471 M8 35 Max55 50 pcs.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 9.6 90 25 8.5 4989270710108 491-2497 M8 35 Max45 50 pcs.

Basic Specifications

Product Description

[Features]
·Easy and reliable construction just by driving a pin.
·Since the diameter of the screw and the diameter of the main body of the anchor are the same, it is possible to drill from the top of the device and install the anchor without rattling.
·Just by looking at the pin, it is possible to confirm that the drive has been completed.
·The SC type is made entirely of stainless steel to resist rust. Widely used even in humid areas.
[Applications]
·Construction, electrical, sanitary, air-conditioning work, installation of signboards and chairs, machine installation work, etc.
[Materials]
·Stainless steel.

Part Number
SC-1070
SC-1215
SC-1615
SC-1619
SC-1680
SC-2013
SC-2015
SC-810
SC-890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Embedding depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 128.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 10 Day(s) 15.2 70 25 10.5 4989270710368 491-2331 M10 40 Max15 50 pcs.

฿ 418.00

CIVIL WORK/CARPENTRY COMPONENT 30 Piece(s) 19 Day(s) 21.4 150 50 12.7 4989270710245 491-2373 M12 45 Max88 30 pcs.

฿ 587.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) 34.0 150 40 17.0 4989270710290 491-2420 M16 60 Max68 15 units

฿ 885.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 19 Day(s) 34.0 190 50 17.0 4989270710306 491-2438 M16 60 Max108 15 units

฿ 363.00

CIVIL WORK/CARPENTRY COMPONENT 15 Piece(s) 12 Day(s) 32.1 80 30 17.0 4989270710252 491-2446 M16 50 Max8 15 units

฿ 789.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 12 Day(s) 54.1 130 50 21.5 4989270710337 491-2454 M20 80 Max25 10 pcs.

฿ 915.00

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 19 Day(s) 54.1 150 50 21.5 4989270710344 491-2462 M20 80 Max45 10 pcs.

฿ 150.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 19 Day(s) 9.6 100 35 8.5 4989270710115 491-2471 M8 35 Max55 50 pcs.

฿ 127.00

CIVIL WORK/CARPENTRY COMPONENT 50 Piece(s) 12 Day(s) 9.6 90 25 8.5 4989270710108 491-2497 M8 35 Max45 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1