(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driven Anchor, Routine Anchor, Steel, Trivalent Chromate Finish

Core Rod Driven Anchor, Routine Anchor, Steel, Trivalent Chromate Finish

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 24.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-1010 SALE
C-1012
C-1050
C-1060
C-1070
C-1080 SALE
C-1090
C-1210 SALE
C-1212 SALE
C-1260
C-1270
C-1280
C-1290
C-1610
C-1612
C-2013
C-2015
C-2019
C-3060
C-645
C-660
C-850
C-860
C-870
C-890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Embedding depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 73.00

฿ 50.11

ANCHORTOOL 1 Piece(s) Same day 15.9 100 30 10.5 4989270702141 491-2179 M10 40 Max45 50 pcs.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 15.9 120 30 10.5 4989270702158 491-2187 M10 40 Max65 50 pcs.

฿ 33.84

ANCHOR TOOL 50 Piece(s) 12 Day(s) 11.5 50 20 10.5 4989270702097 379-4300 M10 30 Max5 50 pcs.

฿ 32.20

ANCHOR TOOL 50 Piece(s) 12 Day(s) 15.9 60 25 10.5 4989270702103 379-4326 M10 40 Max5 50 pcs.

฿ 45.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 15.9 70 25 10.5 4989270702110 491-2195 M10 40 Max15 50 pcs.

฿ 45.00

฿ 31.10

ANCHOR TOOL 1 Piece(s) Same day 15.9 80 25 10.5 4989270702127 379-4342 M10 40 Max25 50 pcs.

฿ 58.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) 15.9 90 30 10.5 4989270702134 491-2209 M10 40 Max35 50 pcs.

฿ 71.99

฿ 48.10

ANCHOR TOOL 30 Piece(s) Same day 20.9 100 30 12.7 4989270702202 379-4369 M12 45 Max38 30 pcs.

฿ 123.18

฿ 80.10

ANCHORTOOL 1 Piece(s) Same day 20.9 120 50 12.7 4989270702219 491-2217 M12 45 Max58 30 pcs.

฿ 51.95

ANCHOR TOOL 30 Piece(s) 12 Day(s) 16.0 60 25 12.7 4989270702172 379-4377 M12 35 Max8 30 pcs.

฿ 50.92

ANCHOR TOOL 30 Piece(s) 12 Day(s) 20.9 70 25 12.7 4989270702189 379-4385 M12 45 Max8 30 pcs.

฿ 69.00

ANCHOR TOOL 30 Piece(s) 10 Day(s) 20.9 80 25 12.7 4989270702394 491-2225 M12 45 Max18 30 pcs.

฿ 69.74

ANCHOR TOOL 30 Piece(s) 12 Day(s) 20.9 90 30 12.7 4989270702196 379-4407 M12 45 Max28 30 pcs.

฿ 134.00

ANCHORTOOL 15 Piece(s) 12 Day(s) 41.0 100 40 17.0 4989270702240 379-4415 M16 60 Max18 15 units

฿ 199.00

ANCHOR TOOL 15 Piece(s) 10 Day(s) 41.0 120 40 17.0 4989270702257 491-2233 M16 60 Max38 15 units

฿ 332.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 130 50 21.5 4989270702288 491-2241 M20 80 Max25 10 pcs.

฿ 369.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 150 50 21.5 4989270702295 491-2250 M20 80 Max45 10 pcs.

฿ 456.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 190 50 21.5 4989270702301 491-2268 M20 80 Max85 10 pcs.

฿ 48.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 15.2 60 25 10.0 4989270702332 379-4423 W3/8 40 Max5 50 pcs.

฿ 24.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 6.2 45 15 6.4 4989270702011 379-4431 M6 30 Max5 50 pcs.

฿ 28.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) 6.2 60 20 6.4 4989270702028 379-4440 M6 30 Max10 50 pcs.

฿ 29.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 50 20 8.5 4989270702042 379-4458 M8 35 Max5 50 pcs.

฿ 37.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 60 20 8.5 4989270702059 491-2284 M8 35 Max15 50 pcs.

฿ 37.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 8.5 70 25 8.5 4989270702066 379-4474 M8 35 Max25 50 pcs.

฿ 54.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 90 25 8.5 4989270702073 491-2292 M8 35 Max45 50 pcs.

Basic Specifications

Product Description

Just by looking at the pin, it is possible to confirm that the drive has been completed.
[Features]
·Easy work by just driving a pin, reliable construction.
·Since the diameter of the screw and the diameter of the anchor body are the same, it is possible to drill from the top of the equipment and install the anchor without rattling.
·Applicable Base Material: Concrete, stone.
[Applications]
·For installation of equipment for construction work, electrical work, sanitary work, and heating and cooling work.
·For installation of all kinds of equipment such as signboard installation work, chair installation work, machine installation work, etc.

Part Number
C-1010 SALE
C-1012
C-1050
C-1060
C-1070
C-1080 SALE
C-1090
C-1210 SALE
C-1212 SALE
C-1260
C-1270
C-1280
C-1290
C-1610
C-1612
C-2013
C-2015
C-2019
C-3060
C-645
C-660
C-850
C-860
C-870
C-890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Nominal screw Embedding depth
(mm)
Applicable Thickness
(mm)
Amount Of Content

฿ 73.00

฿ 50.11

ANCHORTOOL 1 Piece(s) Same day 15.9 100 30 10.5 4989270702141 491-2179 M10 40 Max45 50 pcs.

฿ 96.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 15.9 120 30 10.5 4989270702158 491-2187 M10 40 Max65 50 pcs.

฿ 33.84

ANCHOR TOOL 50 Piece(s) 12 Day(s) 11.5 50 20 10.5 4989270702097 379-4300 M10 30 Max5 50 pcs.

฿ 32.20

ANCHOR TOOL 50 Piece(s) 12 Day(s) 15.9 60 25 10.5 4989270702103 379-4326 M10 40 Max5 50 pcs.

฿ 45.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 15.9 70 25 10.5 4989270702110 491-2195 M10 40 Max15 50 pcs.

฿ 45.00

฿ 31.10

ANCHOR TOOL 1 Piece(s) Same day 15.9 80 25 10.5 4989270702127 379-4342 M10 40 Max25 50 pcs.

฿ 58.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) 15.9 90 30 10.5 4989270702134 491-2209 M10 40 Max35 50 pcs.

฿ 71.99

฿ 48.10

ANCHOR TOOL 30 Piece(s) Same day 20.9 100 30 12.7 4989270702202 379-4369 M12 45 Max38 30 pcs.

฿ 123.18

฿ 80.10

ANCHORTOOL 1 Piece(s) Same day 20.9 120 50 12.7 4989270702219 491-2217 M12 45 Max58 30 pcs.

฿ 51.95

ANCHOR TOOL 30 Piece(s) 12 Day(s) 16.0 60 25 12.7 4989270702172 379-4377 M12 35 Max8 30 pcs.

฿ 50.92

ANCHOR TOOL 30 Piece(s) 12 Day(s) 20.9 70 25 12.7 4989270702189 379-4385 M12 45 Max8 30 pcs.

฿ 69.00

ANCHOR TOOL 30 Piece(s) 10 Day(s) 20.9 80 25 12.7 4989270702394 491-2225 M12 45 Max18 30 pcs.

฿ 69.74

ANCHOR TOOL 30 Piece(s) 12 Day(s) 20.9 90 30 12.7 4989270702196 379-4407 M12 45 Max28 30 pcs.

฿ 134.00

ANCHORTOOL 15 Piece(s) 12 Day(s) 41.0 100 40 17.0 4989270702240 379-4415 M16 60 Max18 15 units

฿ 199.00

ANCHOR TOOL 15 Piece(s) 10 Day(s) 41.0 120 40 17.0 4989270702257 491-2233 M16 60 Max38 15 units

฿ 332.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 130 50 21.5 4989270702288 491-2241 M20 80 Max25 10 pcs.

฿ 369.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 150 50 21.5 4989270702295 491-2250 M20 80 Max45 10 pcs.

฿ 456.00

ANCHOR TOOL 10 Piece(s) 12 Day(s) 54.5 190 50 21.5 4989270702301 491-2268 M20 80 Max85 10 pcs.

฿ 48.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 15.2 60 25 10.0 4989270702332 379-4423 W3/8 40 Max5 50 pcs.

฿ 24.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 6.2 45 15 6.4 4989270702011 379-4431 M6 30 Max5 50 pcs.

฿ 28.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) 6.2 60 20 6.4 4989270702028 379-4440 M6 30 Max10 50 pcs.

฿ 29.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 50 20 8.5 4989270702042 379-4458 M8 35 Max5 50 pcs.

฿ 37.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 60 20 8.5 4989270702059 491-2284 M8 35 Max15 50 pcs.

฿ 37.00

ANCHOR TOOL 50 Piece(s) 19 Day(s) 8.5 70 25 8.5 4989270702066 379-4474 M8 35 Max25 50 pcs.

฿ 54.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) 8.5 90 25 8.5 4989270702073 491-2292 M8 35 Max45 50 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1