(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corrosion Protection Cap For All Anchor Zinc Hat 1 Pack 4 Pieces (TZHS-8X12P)

Corrosion Protection Cap For All Anchor Zinc Hat 1 Pack 4 Pieces (TZHS-8X12P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Do not get the inside (surface that comes into contact with metal) of the zinc hat dirty with paint, oil, etc.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZHS-8X12P
TZHS-10X14P
TZHS-12X19P
TZHS-16X24P
TZHS-20X30P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Specifications Amount Of Content

฿ 190.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

12 Day(s) 4989999354935 751-8366 39.248.9 For M8 Range of Application (mm): 9.0-10.5 1 PK (4 pcs)

฿ 237.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354942 751-8374 63.273.1 For M10 Range of Application (mm): 11.5-12.5 1 PK (4 pcs)

฿ 321.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354959 751-8382 112.8122.4 For M12 Range of Application (mm): 13.5-14.5 1 PK (4 pcs)

฿ 467.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354966 751-8391 188.8198.7 For M16 Range of Application (mm): 16.5-18.0 1 PK (4 pcs)

฿ 915.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354973 751-8404 346355.7 For M20 Range of Application (mm): 20.5-23.0 1 PK (4 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Other
    Option
  • Amount Of Content
    1 PK (4 pcs)

Product Description

[Features]
· Protects entire anchors from rusting due to the long lasting electrical corrosion inhibiting effect.
· Maintenance cost is significantly reduced.
· Simple construction that can be tightened just with a wrench, etc.
[Applications]
· Corrosion protection cap for All Anchor.
[Material]
· Anodic Zinc Alloy (Pure Zinc 99.995%)
· Surface Processing: Acrylic Resin Baked Finish

Part Number
TZHS-8X12P
TZHS-10X14P
TZHS-12X19P
TZHS-16X24P
TZHS-20X30P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Specifications Amount Of Content

฿ 190.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

12 Day(s) 4989999354935 751-8366 39.248.9 For M8 Range of Application (mm): 9.0-10.5 1 PK (4 pcs)

฿ 237.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354942 751-8374 63.273.1 For M10 Range of Application (mm): 11.5-12.5 1 PK (4 pcs)

฿ 321.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354959 751-8382 112.8122.4 For M12 Range of Application (mm): 13.5-14.5 1 PK (4 pcs)

฿ 467.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354966 751-8391 188.8198.7 For M16 Range of Application (mm): 16.5-18.0 1 PK (4 pcs)

฿ 915.00

ANCHOR 1 Pack(s)

4 Pieces Per Package

1 Day(s) 4989999354973 751-8404 346355.7 For M20 Range of Application (mm): 20.5-23.0 1 PK (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Protects screw anchor from rust for a long time with the electric corrosion protection effect.
●Maintenance costs is significantly reduced. 
●Easy construction by tightening using spanner only.

Usage

●Anti-corrosion protection cap for screw anchor.

Specification

●Q'ty Per Bag(piece):4
●Packaged in a bag

Materials

●Anodic Zinc Alloy(pure zinc 99.995%) 
●Surface Treatment: Acrylic Plastic Painting with Bake