(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driving Anchor, Screw Anchor, Steel M8–M20

Core Rod Driving Anchor, Screw Anchor, Steel M8–M20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 382.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-1010BT
C-1012BT
C-1015BT
C-1070BT
C-1090BT
C-1210BT
C-1212BT
C-1215BT
C-1290BT
C-1610BT
C-1612BT
C-1615BT
C-1619BT
C-1680BT
C-2010BT
C-2013BT
C-2015BT
C-2019BT
C-2023BT
C-810BT
C-840BT
C-860BT
C-890BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Compatible Plate Thickness
(mm)
Amount Of Content

฿ 636.63

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 30 100 40 4989999350852 751-7939 531.4 M10 Maximum Mounting Thickness: 46 1PK (8 pcs.)

฿ 390.78

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 120 40 4989999350869 751-7947 322.2 M10 Maximum Mounting Thickness: 66 1PK (4 pcs.)

฿ 584.27

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 150 40 4989999350876 751-7955 398.6 M10 Maximum Mounting Thickness: 96 1PK (4 pcs.)

฿ 445.77

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 25 70 40 4989999350838 751-7912 390.6 M10 Maximum Mounting Thickness: 16 1PK (8 pcs.)

฿ 536.37

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 30 90 40 4989999350845 751-7921 483.4 M10 Maximum Mounting Thickness: 36 1PK (8 pcs.)

฿ 531.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 12.7 17.1 40 100 50 4989999350906 751-7980 596.6 M12 Maximum Mounting Thickness: 36 1PK (6 pcs.)

฿ 506.09

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 120 50 4989999350913 751-7998 473.4 M12 Maximum Mounting Thickness: 56 1PK (4 pcs.)

฿ 670.30

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 150 50 4989999350920 751-8005 559.8 M12 Maximum Mounting Thickness: 86 1PK (4 pcs.)

฿ 518.18

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 12.7 17.1 30 90 50 4989999350890 751-7971 551 M12 Maximum Mounting Thickness: 26 1PK (6 pcs.)

฿ 607.47

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 17.0 29.9 40 100 60 4989999350944 751-8021 737.8 M16 Maximum Mounting Thickness: 20 1PK (4 pcs.)

฿ 808.25

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 17.0 29.9 40 120 60 4989999350951 751-8030 860.6 M16 Maximum Mounting Thickness: 40 1PK (4 pcs.)

฿ 1,078.76

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 17.0 29.9 50 150 60 4989999350968 751-8048 1033.8 M16 Maximum Mounting Thickness: 70 1PK (4 pcs.)

฿ 685.33

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 17.0 29.9 50 190 60 4989999350975 751-8056 656.4 M16 Maximum Mounting Thickness: 110 1PK (2 pcs.)

฿ 588.30

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

10 Day(s) 17.0 21.5 30 80 50 4989999350937 751-8013 623.8 M16 Maximum Mounting Thickness: 10 1PK (4 pcs.)

฿ 619.25

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 21.5 29.4 40 100 60 4989999350982 751-8064 614.2 M20 Maximum Mounting Thickness: 15 1PK (2 pcs.)

฿ 689.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 130 80 4989999350999 751-8072 751.4 M20 Maximum Mounting Thickness: 25 1PK (2 pcs.)

฿ 928.87

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 150 80 4989999351118 751-8081 854.4 M20 Maximum Mounting Thickness: 45 1PK (2 pcs.)

฿ 1,078.29

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 190 80 4989999351460 751-8099 1030.8 M20 Maximum Mounting Thickness: 85 1PK (2 pcs.)

฿ 1,381.81

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 230 80 4989999351477 751-8102 1217 M20 Maximum Mounting Thickness: 125 1PK (2 pcs.)

฿ 762.58

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 8.5 6.5 35 100 35 4989999350791 751-7904 277 M8 Maximum Mounting Thickness: 55 1PK (10 pcs.)

฿ 429.34

ANCHOR TOOL 1 Pack(s)

14 Pieces Per Package

12 Day(s) 8.5 4.9 15 40 25 4989999350760 751-7874 284.4 M8 Maximum Mounting Thickness: 5 1PK (14 pcs.)

฿ 382.30

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 8.5 6.5 20 60 35 4989999350777 751-7882 277 M8 Maximum Mounting Thickness: 15 1PK (10 pcs.)

฿ 596.90

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 8.5 6.5 25 90 35 4989999350784 751-7891 380 M8 Maximum Mounting Thickness: 45 1PK (10 pcs.)

Basic Specifications

Product Description

[Features]
· Nut-tightening type so mounted items can be removed.
· Since implementation requires nothing more than hammering in a core bar, completion of implementation can be confirmed at a glance.
· Since the body and threads are the same diameter, drilling into concrete can be done with a small diameter.
· Can be constructed directly from on top of mounted item.
[Applications]
· For construction work, civil engineering work, electrical work, mechanical construction, etc.
[Material]
· Steel
· Surface Processing: Trivalent Chromate Finish

Part Number
C-1010BT
C-1012BT
C-1015BT
C-1070BT
C-1090BT
C-1210BT
C-1212BT
C-1215BT
C-1290BT
C-1610BT
C-1612BT
C-1615BT
C-1619BT
C-1680BT
C-2010BT
C-2013BT
C-2015BT
C-2019BT
C-2023BT
C-810BT
C-840BT
C-860BT
C-890BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Compatible Plate Thickness
(mm)
Amount Of Content

฿ 636.63

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 30 100 40 4989999350852 751-7939 531.4 M10 Maximum Mounting Thickness: 46 1PK (8 pcs.)

฿ 390.78

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 120 40 4989999350869 751-7947 322.2 M10 Maximum Mounting Thickness: 66 1PK (4 pcs.)

฿ 584.27

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 150 40 4989999350876 751-7955 398.6 M10 Maximum Mounting Thickness: 96 1PK (4 pcs.)

฿ 445.77

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 25 70 40 4989999350838 751-7912 390.6 M10 Maximum Mounting Thickness: 16 1PK (8 pcs.)

฿ 536.37

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 10.5 10.2 30 90 40 4989999350845 751-7921 483.4 M10 Maximum Mounting Thickness: 36 1PK (8 pcs.)

฿ 531.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 12.7 17.1 40 100 50 4989999350906 751-7980 596.6 M12 Maximum Mounting Thickness: 36 1PK (6 pcs.)

฿ 506.09

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 120 50 4989999350913 751-7998 473.4 M12 Maximum Mounting Thickness: 56 1PK (4 pcs.)

฿ 670.30

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 150 50 4989999350920 751-8005 559.8 M12 Maximum Mounting Thickness: 86 1PK (4 pcs.)

฿ 518.18

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 12.7 17.1 30 90 50 4989999350890 751-7971 551 M12 Maximum Mounting Thickness: 26 1PK (6 pcs.)

฿ 607.47

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 17.0 29.9 40 100 60 4989999350944 751-8021 737.8 M16 Maximum Mounting Thickness: 20 1PK (4 pcs.)

฿ 808.25

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 17.0 29.9 40 120 60 4989999350951 751-8030 860.6 M16 Maximum Mounting Thickness: 40 1PK (4 pcs.)

฿ 1,078.76

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 17.0 29.9 50 150 60 4989999350968 751-8048 1033.8 M16 Maximum Mounting Thickness: 70 1PK (4 pcs.)

฿ 685.33

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 17.0 29.9 50 190 60 4989999350975 751-8056 656.4 M16 Maximum Mounting Thickness: 110 1PK (2 pcs.)

฿ 588.30

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

10 Day(s) 17.0 21.5 30 80 50 4989999350937 751-8013 623.8 M16 Maximum Mounting Thickness: 10 1PK (4 pcs.)

฿ 619.25

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

12 Day(s) 21.5 29.4 40 100 60 4989999350982 751-8064 614.2 M20 Maximum Mounting Thickness: 15 1PK (2 pcs.)

฿ 689.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 130 80 4989999350999 751-8072 751.4 M20 Maximum Mounting Thickness: 25 1PK (2 pcs.)

฿ 928.87

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 150 80 4989999351118 751-8081 854.4 M20 Maximum Mounting Thickness: 45 1PK (2 pcs.)

฿ 1,078.29

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 190 80 4989999351460 751-8099 1030.8 M20 Maximum Mounting Thickness: 85 1PK (2 pcs.)

฿ 1,381.81

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 230 80 4989999351477 751-8102 1217 M20 Maximum Mounting Thickness: 125 1PK (2 pcs.)

฿ 762.58

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 8.5 6.5 35 100 35 4989999350791 751-7904 277 M8 Maximum Mounting Thickness: 55 1PK (10 pcs.)

฿ 429.34

ANCHOR TOOL 1 Pack(s)

14 Pieces Per Package

12 Day(s) 8.5 4.9 15 40 25 4989999350760 751-7874 284.4 M8 Maximum Mounting Thickness: 5 1PK (14 pcs.)

฿ 382.30

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 8.5 6.5 20 60 35 4989999350777 751-7882 277 M8 Maximum Mounting Thickness: 15 1PK (10 pcs.)

฿ 596.90

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 8.5 6.5 25 90 35 4989999350784 751-7891 380 M8 Maximum Mounting Thickness: 45 1PK (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1