(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polycarbonate Corrugated Sheet, Opal-Milk

Polycarbonate Corrugated Sheet, Opal-Milk

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 972.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
217620
217668
217682
217729
217767
217781
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color JAN Code Trusco Code Amount Of Content

฿ 1,019.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 1,820 (6') Clear Frost 4907077217620 446-2840 1 pc.

฿ 972.00

CORRUGATED SHEET 1 Piece(s) Same day 1,820 (6') Clear 4907077217668 446-2858 1 pc.

฿ 1,018.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 1,820 (6') Bronze 4907077217682 446-2866 1 pc.

฿ 1,189.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Clear Frost 4907077217729 446-2874 1 pc.

฿ 1,189.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Clear 4907077217767 446-2882 1 pc.

฿ 1,070.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Bronze 4907077217781 446-2891 1 pc.

Basic Specifications

  • Width(mm)
    655
  • Thickness(mm)
    0.7
  • Amount Of Content
    1 pc.

Product Description

Excellent impact resistance Unbreakable when tested against 2 kg of bell-shaped material from a height of 10 m (JIS K5702)
Excellent resistance to heat and cold. Can be used in the temperature range -40 to 120°C.

Part Number
217620
217668
217682
217729
217767
217781
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color JAN Code Trusco Code Amount Of Content

฿ 1,019.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 1,820 (6') Clear Frost 4907077217620 446-2840 1 pc.

฿ 972.00

CORRUGATED SHEET 1 Piece(s) Same day 1,820 (6') Clear 4907077217668 446-2858 1 pc.

฿ 1,018.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 1,820 (6') Bronze 4907077217682 446-2866 1 pc.

฿ 1,189.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Clear Frost 4907077217729 446-2874 1 pc.

฿ 1,189.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Clear 4907077217767 446-2882 1 pc.

฿ 1,070.00

CORRUGATED SHEET 1 Piece(s) 1 Day(s) 2,120 (approx. 210 mm) Bronze 4907077217781 446-2891 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent impact resistance, it does not break even if 2kg eggplant type bell is dropped from the height of 10m.(JIS K5702)
●Excellent heat and cold resistance, it can be used in a wide range from-40 to 120°C.

Usage

●Terrace, carport, balcony, solarium, snowclashes, blindfolds, and house lighting

Specification

●SPQ(sheet):10
●Thickness: 0.7mm

Materials

●Polycarbonate